Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74HC251DB-Q100

8-input multiplexer; 3-state

The 74HC251-Q100; 74HCT251-Q100 is an 8-bit multiplexer with eight binary inputs (I0 to I7), three select inputs (S0 to S2) and an output enable input (OE). The select inputs select one of the eight binary inputs and route it to the complementary outputs (Y and Y). A HIGH on OE causes the outputs to assume a high-impedance OFF-state. Inputs include clamp diodes that enable the use of current limiting resistors to interface inputs to voltages in excess of VCC.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

This product has been discontinued

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 2.0 V to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Complies with JEDEC standards:

    • JESD8C (2.7 V to 3.6 V)
    • JESD7A (2.0 V to 6.0 V)
  • Input levels:

    • For 74HC251-Q100: CMOS level

    • For 74HCT251-Q100: TTL level

  • Non-inverting data path

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

Parametrics

Type number Package name
74HC251DB-Q100 SSOP16

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74HC251DB-Q100 74HC251DB-Q100J
(935301351118)
Obsolete HC251 SOT338-1
SSOP16
(SOT338-1)
SOT338-1 SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Not available

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
74HC251DB-Q100 74HC251DB-Q100J 74HC251DB-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (7)

File name Title Type Date
74HC_HCT251_Q100 8-input multiplexer; 3-state Data sheet 2024-03-14
AN11044 Pin FMEA 74HC/74HCT family Application note 2019-01-09
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SSOP16_SOT338-1_mk plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body Marcom graphics 2017-01-28
SOT338-1 plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body Package information 2022-06-20
SSOP-TSSOP-VSO-REFLOW Footprint for reflow soldering Reflow soldering 2009-10-08
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

No documents available

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.