Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
74HC688D | 74HC688D,653 | 933713900653 | SOT163-1 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information8-bit magnitude comparator
The 74HC688 is an 8-bit magnitude comparator. It performs comparisons of two 8-bit binary or BCD words. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.
Compare two 8-bit words
Wide supply voltage range from 2.0 V to 6.0 V
CMOS input levels
CMOS low power dissipation
High noise immunity
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
Complies with JEDEC standards
JESD8C (2.7 V to 3.6 V)
JESD7A (2.0 V to 6.0 V)
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74HC688D | 2.0 - 6.0 | CMOS | ± 5.2 | 17 | 8 | low | -40~125 | 82 | 24.3 | 58 | SO20 |
Model Name | Description |
---|---|
|
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC688D | 74HC688D,653 (933713900653) |
Active | 74HC688D |
![]() SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
Not available |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC688D | 74HC688D,653 | 74HC688D |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
74HC688 | 8-bit magnitude comparator | Data sheet | 2024-08-05 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
D12_PC_sch_ver2_0 | D12_PC_sch_ver2_0 | Other type | 2023-09-12 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2024-11-15 |
74HC688D_Nexperia_Product_Reliability | 74HC688D Nexperia Product Reliability | Quality document | 2025-03-20 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
File name | Title | Type | Date |
---|---|---|---|
SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
Model Name | Description |
---|---|
|
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
74HC688D | 74HC688D,653 | 933713900653 | Active | Not available | 2,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.