Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74HCT03DB-Q100

This product has been discontinued

Parametrics

Type number Package name
74HCT03DB-Q100 SSOP14

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74HCT03DB-Q100 74HCT03DB-Q100J
(935302654118)
Obsolete HCT03 SOT337-1
SSOP14
(SOT337-1)
SOT337-1 SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
SOT337-1_118

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
74HCT03DB-Q100 74HCT03DB-Q100J 74HCT03DB-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (6)

File name Title Type Date
74HC_HCT03_Q100 Quad 2-input NAND gate; open-drain output Data sheet 2024-02-16
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SSOP14_SOT337-1_mk plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body Marcom graphics 2017-01-28
SOT337-1 plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body Package information 2020-04-21
SSOP-TSSOP-VSO-REFLOW Footprint for reflow soldering Reflow soldering 2009-10-08
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

No documents available

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.