Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74LVC02ADB

Quad 2-input NOR gate

The 74LVC02A is a quad-input NOR gate. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V applications.

Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.

This product has been discontinued

Features and benefits

  • Overvoltage tolerant inputs to 5.5 V

  • Wide supply voltage range from 1.2 V to 3.6 V

  • CMOS low power consumption

  • Direct interface with TTL levels

  • Complies with JEDEC standard:

    • JESD8-7A (1.65 V to 1.95 V)

    • JESD8-5A (2.3 V to 2.7 V)

    • JESD8-C/JESD36 (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type number Package name
74LVC02ADB SSOP14

PCB Symbol, Footprint and 3D Model

Model Name Description

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74LVC02ADB 74LVC02ADB,112
(935250000112)
Obsolete LVC02A SOT337-1
SSOP14
(SOT337-1)
SOT337-1 SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Not available
74LVC02ADB,118
(935250000118)
Obsolete LVC02A SOT337-1_118

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
74LVC02ADB 74LVC02ADB,112 74LVC02ADB rohs rhf rhf
74LVC02ADB 74LVC02ADB,118 74LVC02ADB rohs rhf rhf
Quality and reliability disclaimer

Documentation (10)

File name Title Type Date
74LVC02A Quad 2-input NOR gate Data sheet 2024-02-08
AN11009 Pin FMEA for LVC family Application note 2019-01-09
AN263 Power considerations when using CMOS and BiCMOS logic devices Application note 2023-02-07
lvc02a lvc02a IBIS model IBIS model 2013-04-08
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SSOP14_SOT337-1_mk plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body Marcom graphics 2017-01-28
SOT337-1 plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body Package information 2020-04-21
SSOP-TSSOP-VSO-REFLOW Footprint for reflow soldering Reflow soldering 2009-10-08
lvc lvc Spice model SPICE model 2013-05-07
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
lvc02a lvc02a IBIS model IBIS model 2013-04-08
lvc lvc Spice model SPICE model 2013-05-07

PCB Symbol, Footprint and 3D Model

Model Name Description

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.