Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information74LVC3GU04GD
Triple unbuffered inverter
The 74LVC3GU04 is a triple unbuffered inverter.
Inputs can be driven from either 3.3 V or 5 V devices. These features allow the use of these devices in a mixed 3.3 V and 5 V environment.
Alternatives
Features and benefits
Wide supply voltage range from 1.65 V to 5.5 V
Overvoltage tolerant inputs to 5.5 V
High noise immunity
±24 mA output drive at VCC = 3.0 V
CMOS low power consumption
Latch-up performance exceeds 250 mA
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Multiple package options
Specified from -40 °C to +85 °C and from -40 °C to +125 °C.
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
74LVC3GU04 | Triple unbuffered inverter | Data sheet | 2023-08-29 |
AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
lvc3gu04 | 74LVC3GU04 IBIS model | IBIS model | 2015-01-15 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
lvc3gu04 | 74LVC3GU04 IBIS model | IBIS model | 2015-01-15 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.