Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

BAS416-Q

Low-leakage switching diode

Epitaxial, medium-speed switching diode with a low-leakage current encapsulated in a small SOD323 SMD plastic package.

Features and benefits

  • Plastic SMD package

  • Low-leakage current: typ. 3 pA

  • Switching time: typ. 0.8 us

  • Continuous reverse voltage: max. 75 V

  • Repetitive peak reverse voltage: max. 85 V

  • Repetitive peak forward current: max. 500 mA

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • Low-leakage current applications in surface mounted circuits

Parametrics

Type number Package version Package name Size (mm) VR [max] (V) IFSM [max] (A) VF [max] (mV) IR [max] (nA) IFRM (mA) Configuration trr [max] (ns) IF [max] (mA) Cd [max] (pF)
BAS416-Q SOD323 SOD323 1.7 x 1.25 x 0.95 75 4 1000@IF=10mA 5@VR=75V 500 single 3000 200 2

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BAS416-Q BAS416-QX
(934666113115)
Active D4 SOD323
(SOD323)
SOD323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115
BAS416-QF
(934666113135)
Active D4 SOD323_135
BAS416-QZ
(934666113145)
Active D4 SOD323_145

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BAS416-Q BAS416-QX BAS416-Q rohs rhf rhf
BAS416-Q BAS416-QF BAS416-Q rohs rhf rhf
BAS416-Q BAS416-QZ BAS416-Q rohs rhf rhf
Quality and reliability disclaimer

Documentation (13)

File name Title Type Date
BAS416-Q Low-leakage switching diode Data sheet 2023-04-18
AN90063 Questions about package outline drawings Application note 2025-03-12
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
SOD323 3D model for products with SOD323 package Design support 2022-11-04
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOD323_mk plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
SOD323 plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body Package information 2022-05-27
SOD323_115 Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation Packing information 2025-01-20
SOD323_135 Reel pack for SMD, 11"; Q1/T1-Q2/T3 product orientation Packing information 2025-01-20
SOD323_145 Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation Packing information 2025-01-20
BAS416-Q_Nexperia_Product_Reliability BAS416-Q Nexperia Product Reliability Quality document 2024-04-22
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
SOD323 3D model for products with SOD323 package Design support 2022-11-04

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
BAS416-Q BAS416-QX 934666113115 Active SOD323_115 3,000
BAS416-Q BAS416-QF 934666113135 Active SOD323_135 10,000
BAS416-Q BAS416-QZ 934666113145 Active SOD323_145 30,000

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
BAS416-Q BAS416-QX 934666113115 SOD323 Order product
BAS416-Q BAS416-QF 934666113135 SOD323 Order product
BAS416-Q BAS416-QZ 934666113145 SOD323 Order product