
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationBAT54T
Single Schottky barrier diode
Single planar Schottky barrier diode with an integrated guard ring for stress protection, encapsulated in a SOT416 (SC-75) ultra small Surface-Mounted Device (SMD) plastic package.
Features and benefits
- Low forward voltage: max. 400 mV
- Low capacitance: max. 10 pF
- Ultra small SMD plastic package
- AEC-Q101 qualified
Applications
- Ultra high-speed switching
- Voltage clamping
- Protection circuits
- Blocking diode
Parametrics
Type number | Package version | Package name | Size (mm) | VR [max] (V) | IF [max] (A) | Nr of functions | Configuration | IR [max] (µA) | Cd [max] (pF) |
---|---|---|---|---|---|---|---|---|---|
BAT54T | SOT416 | SC-75 | 1.6 x 0.75 x 0.9 | 30.0 | 0.2 | single | single | 2.0 | 10.0 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BAT54T | BAT54T,115 (934063958115) |
Obsolete |
![]() SC-75 (SOT416) |
SOT416 | SOT416_115 |
Environmental information
All type numbers in the table below are discontinued.
Quality and reliability disclaimerDocumentation (6)
File name | Title | Type | Date |
---|---|---|---|
BAT54T | Single Schottky barrier diode | Data sheet | 2009-12-22 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT416 | plastic, surface-mounted package; 3 leads; 1 mm pitch; 1.6 mm x 0.75 mm x 0.9 mm body | Package information | 2025-01-31 |
BAT54T | BAT54T SPICE model | SPICE model | 2012-07-22 |
BAT54T | BAT54T SPICE model | SPICE model | 2025-04-07 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.