![](https://assets.nexperia.com/documents/outline-3d/sot416_3d.png)
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationBAV70T
High-speed switching diodes
High-speed switching diode, encapsulated in small Surface-Mounted Device (SMD) plastic packages.
Features and benefits
- High switching speed: trr ≤ 4 ns
- Low capacitance: Cd ≤ 1.5 pF
- Low leakage current
- Reverse voltage: VR ≤ 100 V
- Ultra small SMD plastic package
- AEC-Q101 qualified
Applications
- High-speed switching
- General-purpose switching
Parametrics
Type number | Package version | Package name | Size (mm) |
---|---|---|---|
BAV70T | SOT416 | SC-75 | 1.6 x 0.75 x 0.9 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BAV70T | BAV70T,115 (934054727115) |
Obsolete |
![]() SC-75 (SOT416) |
SOT416 | SOT416_115 | ||
BAV70T,145 (934054727145) |
Obsolete | Not available | |||||
BAV70T,185 (934054727185) |
Obsolete | Not available | |||||
BAV70T/G,115 (934058356115) |
Obsolete | SOT416_115 | |||||
BAV70T/DG,115 (934061911115) |
Obsolete | SOT416_115 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BAV70T | BAV70T,115 | BAV70T |
|
![]() |
BAV70T | BAV70T,145 | BAV70T |
|
![]() |
BAV70T | BAV70T,185 | BAV70T |
|
![]() |
BAV70T | BAV70T/G,115 | BAV70T |
|
![]() |
BAV70T | BAV70T/DG,115 | BAV70T |
|
![]() |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
BAV70_SER | High-speed switching diodes | Data sheet | 2022-07-01 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
LSYMDIO | Letter Symbols - Diodes General | Other type | 1999-04-30 |
SOT416 | plastic, surface-mounted package; 3 leads; 1 mm pitch; 1.6 mm x 0.75 mm x 0.9 mm body | Package information | 2020-04-21 |
BAV70T | BAV70T SPICE model | SPICE model | 2012-07-22 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
BAV70T | BAV70T SPICE model | SPICE model | 2012-07-22 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.