Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

BAW56

High-speed switching diode

High-speed switching diode, encapsulated in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • High switching speed: trr ≤ 4 ns

  • Low capacitance: Cd ≤ 2 pF

  • Low leakage current

  • Reverse voltage: VR ≤ 90 V

  • Small SMD plastic package

Applications

  • High-speed switching

  • General-purpose switching

Parametrics

Type number Package version Package name Size (mm) VR [max] (V) IFSM [max] (A) VF [max] (mV) IR [max] (nA) IFRM (mA) Configuration trr [max] (ns) IF [max] (mA) Cd [max] (pF) Automotive qualified
BAW56 SOT23 SOT23 2.9 x 1.3 x 1 75 4 1000@IF=50mA 1000@VR=75V 450 dual c.a. 4 215 2 N

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BAW56 BAW56,215
(933098990215)
Active A1% SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BAW56,235
(933098990235)
Active A1% SOT23_235
BAW56Z
(933098990300)
Samples available / Development A1% Not available

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BAW56 BAW56,215 BAW56 rohs rhf rhf
BAW56 BAW56,235 BAW56 rohs rhf rhf
BAW56 BAW56Z BAW56 rohs rhf rhf
Quality and reliability disclaimer

Documentation (13)

File name Title Type Date
BAW56 High-speed switching diode Data sheet 2022-10-01
AN90063 Questions about package outline drawings Application note 2025-03-12
SOT23 3D model for products with SOT23 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT23_mk plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Marcom graphics 2017-01-28
LSYMDIO Letter Symbols - Diodes General Other type 1999-04-30
SOT23 plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Package information 2022-10-12
SOT23_215 Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2025-01-20
SOT23_235 Reel pack for SMD, 11"; Q3/T4 product orientation Packing information 2020-06-01
BAW56_Nexperia_Product_Reliability BAW56 Nexperia Product Reliability Quality document 2024-04-22
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
BAW56 BAW56 SPICE model SPICE model 2025-03-21
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Models

File name Title Type Date
BAW56 BAW56 SPICE model SPICE model 2025-03-21
SOT23 3D model for products with SOT23 package Design support 2019-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
BAW56 BAW56,215 933098990215 Active SOT23_215 3,000 Order product
BAW56 BAW56,235 933098990235 Active SOT23_235 10,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
BAW56 BAW56,215 933098990215 SOT23 Order product
BAW56 BAW56,235 933098990235 SOT23 Order product
BAW56 BAW56Z 933098990300 SOT23 Order product