Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

BC807-16L

45 V, 500 mA PNP general-purpose transistors

PNP general-purpose transistors in a small SOT23 (TO-236AB) or SOT323 (SC-70) Surface-Mounted Device (SMD) plastic package.

.

Table 1. Product overview

Type number

Package

Nexperia

JEITA

JEDEC

BC807-16L

SOT23

-

TO-236AB

BC807-25L

BC807-40L

BC807-16LW

SOT323

SC70

-

BC807-25LW

BC807-40LW

Features and benefits

  • High current

  • Three current gain selections

  • AEC-Q101 qualified

Applications

  • General-purpose switching and amplification

Parametrics

Type number Package version Package name Size (mm) channel type (e) Ptot (mW) VCEO [max] (V) IC [max] (mA) hFE [min] hFE [max] TJ [max] (°C) fT [min] (MHz)
BC807-16L SOT23 SOT23 2.9 x 1.3 x 1 PNP 250.0 -45.0 -500.0 100.0 250.0 150 80.0

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BC807-16L BC807-16LZ
(934660115185)
Active HL% SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_185
BC807-16LR
(934660115215)
Active HL% SOT23_215
BC807-16LVL
(934660115235)
Active HL% SOT23_235

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BC807-16L BC807-16LZ BC807-16L rohs rhf rhf
BC807-16L BC807-16LR BC807-16L rohs rhf rhf
BC807-16L BC807-16LVL BC807-16L rohs rhf rhf
Quality and reliability disclaimer

Documentation (13)

File name Title Type Date
BC807L_BC807LW 45 V, 500 mA PNP general-purpose transistors Data sheet 2018-01-05
SOT23 3D model for products with SOT23 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT23_mk plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Marcom graphics 2017-01-28
SOT23 plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Package information 2022-10-12
SOT23_185 Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2020-06-01
SOT23_215 Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2020-04-29
SOT23_235 Reel pack for SMD, 11"; Q3/T4 product orientation Packing information 2020-06-01
BC807-16L_Nexperia_Product_Quality BC807-16L Nexperia Product Quality Quality document 2019-05-20
BC807-16L_Nexperia_Product_Reliability BC807-16L Nexperia Product Reliability Quality document 2024-04-22
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
BC807-16L BC807-16L SPICE model SPICE model 2024-04-05
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
BC807-16L BC807-16L SPICE model SPICE model 2024-04-05
SOT23 3D model for products with SOT23 package Design support 2019-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
BC807-16L BC807-16LZ 934660115185 Active SOT23_185 30,000 Order product
BC807-16L BC807-16LR 934660115215 Active SOT23_215 3,000 Order product
BC807-16L BC807-16LVL 934660115235 Active SOT23_235 10,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
BC807-16L BC807-16LZ 934660115185 SOT23 Order product
BC807-16L BC807-16LR 934660115215 SOT23 Order product
BC807-16L BC807-16LVL 934660115235 SOT23 Order product