Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

BC807-25H

45 V, 500 mA PNP general-purpose transistors

PNP general-purpose transistors in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.

Table 1. product overview

Type number

Package

PNP complement

Nexperia

JEDEC

BC807-16H

SOT23

TO-236AB

BC817K-16H

BC807-25H

BC817K-25H

BC807-40H

BC817K-40H

Features and benefits

  • Three current gain selections

  • High-temperature applications up to 175 °C

  • AEC-Q101 qualified

Applications

  • General-purpose switching and amplification

Parametrics

Type number Package version Package name Size (mm) channel type (e) Ptot (mW) Ptot (mW) VCEO [max] (V) VCEO [max] (V) IC [max] (mA) IC [max] (mA) hFE [min] hFE [min] hFE [max] hFE [max] TJ [max] (°C) fT [min] (MHz) fT [min] (MHz) Automotive qualified
BC807-25H SOT23 SOT23 2.9 x 1.3 x 1 PNP 320.0 320 -45 -45.0 -500 -500.0 160.0 160 400.0 400 175 80.0 80 Y

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BC807-25H BC807-25HZ
(934660829185)
Active 6T% SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_185
BC807-25HR
(934660829215)
Active 6T% SOT23_215
BC807-25HVL
(934660829235)
Active 6T% SOT23_235

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BC807-25H BC807-25HZ BC807-25H rohs rhf rhf
BC807-25H BC807-25HR BC807-25H rohs rhf rhf
BC807-25H BC807-25HVL BC807-25H rohs rhf rhf
Quality and reliability disclaimer

Documentation (13)

File name Title Type Date
BC807H_SER 45 V, 500 mA PNP general-purpose transistors Data sheet 2019-03-05
AN90063 Questions about package outline drawings Application note 2025-03-12
SOT23 3D model for products with SOT23 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT23_mk plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Marcom graphics 2017-01-28
SOT23 plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Package information 2022-10-12
SOT23_185 Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2020-06-01
SOT23_215 Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2025-01-20
SOT23_235 Reel pack for SMD, 11"; Q3/T4 product orientation Packing information 2020-06-01
BC807-25H_Nexperia_Product_Reliability BC807-25H Nexperia Product Reliability Quality document 2024-04-22
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
BC807-25H BC807-25H SPICE model SPICE model 2024-08-27
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Models

File name Title Type Date
BC807-25H BC807-25H SPICE model SPICE model 2024-08-27
SOT23 3D model for products with SOT23 package Design support 2019-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
BC807-25H BC807-25HZ 934660829185 Active SOT23_185 30,000 Order product
BC807-25H BC807-25HR 934660829215 Active SOT23_215 3,000 Order product
BC807-25H BC807-25HVL 934660829235 Active SOT23_235 10,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
BC807-25H BC807-25HZ 934660829185 SOT23 Order product
BC807-25H BC807-25HR 934660829215 SOT23 Order product
BC807-25H BC807-25HVL 934660829235 SOT23 Order product