Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

BC856BSH

65 V, 100 mA PNP/PNP general-purpose double transistor

PNP/PNP general-purpose double transistor in a very small SOT363 (SC-88) Surface-Mounted Device (SMD) plastic package.

NPN/NPN complement: BC846BSH

NPN/PNP complement: BC846BPNH

This product has been discontinued

Features and benefits

  • Low collector capacitance
  • Low collector-emitter saturation voltage
  • Closely matched current gain
  • Reduces number of components and board space
  • No mutual interference between the transistors
  • High-temperature applications up to 175 °C

Applications

  • General-purpose switching and amplification

Parametrics

Type number Package version Package name Size (mm) channel type (e) Configuration Ptot (mW) VCEO [max] (V) IC [max] (mA) hFE [min] hFE [max] fT [min] (MHz) Automotive qualified
BC856BSH SOT363 TSSOP6 2.1 x 1.25 x 0.95 PNP 2 270.0 -65.0 -100.0 200.0 450.0 100.0 N

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BC856BSH BC856BSHX
(934662566115)
Obsolete 2E% SOT363
TSSOP6
(SOT363)
SOT363 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT363_115
BC856BSHF
(934662566135)
Obsolete 2E% SOT363_135

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
BC856BSH BC856BSHX BC856BSH rohs rhf rhf
BC856BSH BC856BSHF BC856BSH rohs rhf rhf
Quality and reliability disclaimer

Documentation (12)

File name Title Type Date
BC856BSH 65 V, 100 mA PNP/PNP general-purpose double transistor Data sheet 2021-03-22
AN90032 Low temperature soldering, application study Application note 2022-02-22
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT363 3D model for products with SOT363 package Design support 2018-12-05
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSSOP6_SOT363_mk plastic, surface-mounted package; 6 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
SOT363 plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body Package information 2022-06-01
BC856BSH_Nexperia_Product_Reliability BC856BSH Nexperia Product Reliability Quality document 2022-03-21
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
BC856BSH BC856BSH SPICE model SPICE model 2024-04-05
MAR_SOT363 MAR_SOT363 Topmark Top marking 2013-06-03
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
BC856BSH BC856BSH SPICE model SPICE model 2024-04-05
SOT363 3D model for products with SOT363 package Design support 2018-12-05

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.