Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

BCM856BS

PNP/PNP matched double transistors

PNP/PNP matched double transistors in small Surface-Mounted Device (SMD) plastic packages. The transistors are fully isolated internally.

Features and benefits

  • Current gain matching

  • Base-emitter voltage matching

  • Drop-in replacement for standard double transistors

  • AEC-Q101 qualified

Applications

  • Current mirror

  • Differential amplifier

Parametrics

Type number Package version Package name Size (mm) channel type (e) VCEO [max] (V) IC [max] (mA) hFE [min] hFE [max] hFE1 / hFE2 [min] VBE1 / VBE2 [max] (mV)
BCM856BS SOT363 TSSOP6 2.1 x 1.25 x 0.95 PNP -65.0 -100.0 200.0 450.0 0.9 2.0

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BCM856BS BCM856BS,115
(934062056115)
Active %BS SOT363
TSSOP6
(SOT363)
SOT363 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT363_115
BCM856BSH
(934062056125)
Active %BS SOT363_125
BCM856BSF
(934062056135)
Active %BS SOT363_135

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BCM856BS BCM856BS,115 BCM856BS rohs rhf rhf
BCM856BS BCM856BSH BCM856BS rohs rhf rhf
BCM856BS BCM856BSF BCM856BS rohs rhf rhf
Quality and reliability disclaimer

Documentation (17)

File name Title Type Date
BCM856BS_BCM856DS PNP/PNP matched double transistors Data sheet 2018-08-28
AN90032 Low temperature soldering, application study Application note 2022-02-22
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT363 3D model for products with SOT363 package Design support 2018-12-05
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSSOP6_SOT363_mk plastic, surface-mounted package; 6 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
LSYMTRA Letter Symbols - Transistors; General Other type 1999-05-06
SOT363 plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body Package information 2022-06-01
SOT363_115 TSSOP6; Reel pack for SMD, 7"; Q2/T3 product orientation Packing information 2020-06-12
SOT363_125 TSSOP6 ; Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2020-04-21
SOT363_135 TSSOP6; Tape reel SMD; standard product orientation 12NC ending 135 Packing information 2020-04-27
BCM856BS_Nexperia_Product_Quality BCM856BS Nexperia Product Quality Quality document 2019-05-20
BCM856BS_Nexperia_Product_Reliability BCM856BS Nexperia Product Reliability Quality document 2024-04-22
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
BCM856BS BCM856BS SPICE model SPICE model 2024-04-05
MAR_SOT363 MAR_SOT363 Topmark Top marking 2013-06-03
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
BCM856BS BCM856BS SPICE model SPICE model 2024-04-05
SOT363 3D model for products with SOT363 package Design support 2018-12-05

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
BCM856BS BCM856BS,115 934062056115 Active SOT363_115 3,000 Order product
BCM856BS BCM856BSH 934062056125 Active SOT363_125 3,000 Order product
BCM856BS BCM856BSF 934062056135 Active SOT363_135 10,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
BCM856BS BCM856BS,115 934062056115 SOT363 Order product
BCM856BS BCM856BSH 934062056125 SOT363 Order product
BCM856BS BCM856BSF 934062056135 SOT363 Order product