Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

BCW66G

45 V, 800 mA NPN general-purpose transistor

NPN general-purpose transistors in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.

PNP complements: BCW68F/G/H.

Features and benefits

  • High current

  • AEC-Q101 qualified

Applications

  • General-purpose switching and amplification

Parametrics

Type number Package version Package name Size (mm) channel type (e) Ptot (mW) VCEO [max] (V) IC [max] (mA) hFE [min] hFE [max] TJ [max] (°C)
BCW66G SOT23 SOT23 2.9 x 1.3 x 1 NPN 250.0 45.0 800.0 160.0 400.0 150

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BCW66G BCW66GR
(934070942215)
Active ER% SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BCW66GVL
(934070942235)
Active ER% SOT23_235
BCW66GZ
(934070942185)
Samples available / Development ER% SOT23_185

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BCW66G BCW66GR BCW66G rohs rhf rhf
BCW66G BCW66GVL BCW66G rohs rhf rhf
BCW66G BCW66GZ BCW66G rohs rhf rhf
Quality and reliability disclaimer

Documentation (13)

File name Title Type Date
BCW66X_SER 45 V, 800 mA NPN general-purpose transistor Data sheet 2017-04-21
AN90063 Questions about package outline drawings Application note 2025-03-12
SOT23 3D model for products with SOT23 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT23_mk plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Marcom graphics 2017-01-28
SOT23 plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Package information 2022-10-12
SOT23_215 Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2025-01-20
SOT23_235 Reel pack for SMD, 11"; Q3/T4 product orientation Packing information 2020-06-01
SOT23_185 Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2020-06-01
BCW66G_Nexperia_Product_Reliability BCW66G Nexperia Product Reliability Quality document 2024-04-22
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
BCW66G BCW66G SPICE model SPICE model 2024-08-27
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Models

File name Title Type Date
BCW66G BCW66G SPICE model SPICE model 2024-08-27
SOT23 3D model for products with SOT23 package Design support 2019-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
BCW66G BCW66GR 934070942215 Active SOT23_215 3,000 Order product
BCW66G BCW66GVL 934070942235 Active SOT23_235 10,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
BCW66G BCW66GR 934070942215 SOT23 Order product
BCW66G BCW66GVL 934070942235 SOT23 Order product
BCW66G BCW66GZ 934070942185 SOT23 Order product