Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

BSH105

N-channel vertical D-MOS logic level FET

Logic level N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using vertical D-MOS technology. This product is designed and qualified for use in computing, communications, consumer and industrial applications only.

Not recommended for new designs (NRND).

Features and benefits

  • Saves PCB space due to small footprint

  • Suitable for high frequency applications due to fast switching characteristics

  • Suitable for logic level gate drive sources

  • Suitable for very low gate drive sources voltage

Applications

  • Battery powered applications

  • High-speed digital interfaces

Parametrics

Type number Package version Package name Product status Channel type Nr of transistors VDS [max] (V) VGS [max] (V) RDSon [max] @ VGS = 4.5 V; @25 C (mΩ) RDSon [max] @ VGS = 2.5 V (mΩ) Tj [max] (°C) ID [max] (A) QGD [typ] (nC) QG(tot) [typ] @ VGS = 4.5 V (nC) Ptot [max] (W) Qr [typ] (nC) VGSth [typ] (V) Automotive qualified Ciss [typ] (pF) Coss [typ] (pF) Release date
BSH105
SOT23 SOT23 Not for design in N 1 20 8 200 250 150 1.05 1.4 3.9 0.17 19 0.57 N 152 71 2011-01-24

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BSH105
BSH105,215
(934054715215)
Active %J5 SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
BSH105,235
(934054715235)
Active %J5 SOT23_235

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BSH105
BSH105,215 BSH105 rohs rhf rhf
BSH105
BSH105,235 BSH105 rohs rhf rhf
Quality and reliability disclaimer

Documentation (19)

File name Title Type Date
BSH105 N-channel enhancement mode MOS transistor Data sheet 1998-07-31
AN10273 Power MOSFET single-shot and repetitive avalanche ruggedness rating Application note 2022-06-20
AN10874_ZH LFPAK MOSFET thermal design guide, Chinese version Application note 2020-04-30
AN11113_ZH LFPAK MOSFET thermal design guide - Part 2 Application note 2020-04-30
AN11158 Understanding power MOSFET data sheet parameters Application note 2025-02-18
AN11158_ZH Understanding power MOSFET data sheet parameters Application note 2021-01-04
AN11243 Failure signature of Electrical Overstress on Power MOSFETs Application note 2017-12-21
AN11261 RC Thermal Models Application note 2021-03-18
AN11599 Using power MOSFETs in parallel Application note 2016-07-13
SOT23 3D model for products with SOT23 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT23_mk plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Marcom graphics 2017-01-28
SOT23 plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Package information 2022-10-12
SOT23_215 Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2025-01-20
SOT23_235 Reel pack for SMD, 11"; Q3/T4 product orientation Packing information 2020-06-01
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
BSH105_17_04_2012 BSH105 Spice model SPICE model 2013-12-13
TN00008 Power MOSFET frequently asked questions and answers Technical note 2024-08-09
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
BSH105_17_04_2012 BSH105 Spice model SPICE model 2013-12-13
SOT23 3D model for products with SOT23 package Design support 2019-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
BSH105 BSH105,215 934054715215 Active SOT23_215 3,000 Order product
BSH105 BSH105,235 934054715235 Active SOT23_235 10,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
BSH105 BSH105,215 934054715215 SOT23 Order product
BSH105 BSH105,235 934054715235 SOT23 Order product