Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
BSP126 | BSP126,115 | 934000540115 | SOT223 | Order product |
BSP126 | BSP126,135 | 934000540135 | SOT223 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationN-channel vertical D-MOS logic level FET
Logic level N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using vertical D-MOS technology. This product is designed and qualified for use in computing, communications, consumer and industrial applications only.
Direct interface to Complementary (C-MOS) transitor and Transistor-Transistor Logic (TTL) devices
Very fast switching
No secondary breakdown
Line current interruptors in telephone sets
Relay, high-speed and line transformer drivers
Type number | Package version | Package name | Product status | Channel type | VDS [max] (V) | Ptot [max] (W) | Release date |
---|---|---|---|---|---|---|---|
BSP126
|
SOT223 | SC-73 | Not for design in | N | 250 | 1.5 | 2011-01-24 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BSP126
|
BSP126,115 (934000540115) |
Active | BSP126 |
![]() SC-73 (SOT223) |
SOT223 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT223_115 |
BSP126,135 (934000540135) |
Active | BSP126 | SOT223_135 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BSP126
|
BSP126,115 | BSP126 |
|
![]() |
BSP126
|
BSP126,135 | BSP126 |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
BSP126 | N-channel enhancement mode vertical D-MOS transistor | Data sheet | 2002-02-18 |
AN10273 | Power MOSFET single-shot and repetitive avalanche ruggedness rating | Application note | 2022-06-20 |
AN10874_ZH | LFPAK MOSFET thermal design guide, Chinese version | Application note | 2020-04-30 |
AN11113_ZH | LFPAK MOSFET thermal design guide - Part 2 | Application note | 2020-04-30 |
AN11158 | Understanding power MOSFET data sheet parameters | Application note | 2025-02-18 |
AN11158_ZH | Understanding power MOSFET data sheet parameters | Application note | 2021-01-04 |
AN11243 | Failure signature of Electrical Overstress on Power MOSFETs | Application note | 2017-12-21 |
AN11261 | RC Thermal Models | Application note | 2021-03-18 |
AN11599 | Using power MOSFETs in parallel | Application note | 2016-07-13 |
SOT223 | 3D model for products with SOT223 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SC-73_SOT223_mk | plastic, surface-mounted package with increased heatsink; 4 leads; 4.6 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Marcom graphics | 2017-01-28 |
SOT223 | plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Package information | 2022-05-30 |
SOT223_115 | SC-73; Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2024-02-15 |
SOT223_135 | SC-73; Reel pack for SMD, 13"; Q3/T4 product orientation | Packing information | 2024-02-15 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
BSP126 | BSP126 SPICE model | SPICE model | 2012-06-08 |
BSP126_08_03_2012 | BSP126.08_03_2012 Spice parameter | SPICE model | 2012-04-13 |
TN00008 | Power MOSFET frequently asked questions and answers | Technical note | 2024-08-09 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
BSP126 | BSP126 SPICE model | SPICE model | 2012-06-08 |
BSP126_08_03_2012 | BSP126.08_03_2012 Spice parameter | SPICE model | 2012-04-13 |
SOT223 | 3D model for products with SOT223 package | Design support | 2019-01-22 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
BSP126 | BSP126,115 | 934000540115 | Active | SOT223_115 | 1,000 | Order product |
BSP126 | BSP126,135 | 934000540135 | Active | SOT223_135 | 4,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.