
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationBSP304A
P-channel vertical D-MOS intermediate level FET
Intermediate level P-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using vertical D-MOS technology. This product is designed and qualified for use in computing, communications, consumer and industrial applications only.
Features and benefits
- Suitable for high frequency applications due to fast switching characteristics
- Suitable for use with all 5 V logic families
Applications
- High-speed line drivers
- Line current interruptors
- Line transformer drivers
- Relay drivers
Parametrics
Type number | Package version | Package name | Product status | Release date |
---|---|---|---|---|
BSP304A | SOT54 | TO-92 | End of life | 2010-08-03 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BSP304A | BSP304A,116 (934030880116) |
Obsolete | no package information | ||||
BSP304A,126 (934030880126) |
Obsolete |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BSP304A | BSP304A,116 | BSP304A | ||
BSP304A | BSP304A,126 | BSP304A |
|
![]() |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
AN10874_ZH | LFPAK MOSFET thermal design guide, Chinese version | Application note | 2020-04-30 |
AN11113_ZH | LFPAK MOSFET thermal design guide - Part 2 | Application note | 2020-04-30 |
AN11261 | RC Thermal Models | Application note | 2021-03-18 |
AN11599 | Using power MOSFETs in parallel | Application note | 2016-07-13 |
TN00008 | Power MOSFET frequently asked questions and answers | Technical note | 2024-08-09 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
No documents available
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.