
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationBUK7213-40A
N-channel TrenchMOS standard level FET
Standard level N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using TrenchMOS technology. This product has been designed and qualified to the appropriate AEC standard for use in automotive critical applications.
Features and benefits
- Low conduction losses due to low on-state resistance
- Q101 compliant
- Suitable for standard level gate drive sources
- Suitable for thermally demanding environments due to 175 °C rating
Applications
- 12 V loads
- Automotive systems
- General purpose power switching
- Motors, lamps and solenoids
Parametrics
Type number | Package version | Package name | Product status | Release date |
---|---|---|---|---|
BUK7213-40A | SOT428 | DPAK | End of life | 2010-10-04 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BUK7213-40A | BUK7213-40A,118 (934058199118) |
Obsolete | BUK7213 40A Batch No. P**XXYY AZ |
![]() DPAK (SOT428) |
SOT428 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT428_118 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BUK7213-40A | BUK7213-40A,118 | BUK7213-40A |
|
![]() |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
AN11156 | Using Power MOSFET Zth Curves | Application note | 2021-01-04 |
AN11160 | Designing RC Snubbers | Application note | 2024-10-21 |
SOT428 | 3D model for products with SOT428 package | Design support | 2017-06-30 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DPAK_SOT428_mk | plastic, single-ended surface-mounted package (DPAK); 3 leads; 2.285 mm pitch; 6 mm x 6.6 mm x 2.3 mm body | Marcom graphics | 2017-01-28 |
SOT428 | plastic, single-ended surface-mounted package (DPAK); 3 leads; 2.285 mm pitch; 6 mm x 6.6 mm x 2.3 mm body | Package information | 2022-05-20 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT428 | 3D model for products with SOT428 package | Design support | 2017-06-30 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.