
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationBUK7880-55
N-channel TrenchMOS standard level FET
Standard level N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using TrenchMOS technology. This product has been designed and qualified to the appropriate AEC standard for use in automotive critical applications.
Alternatives
Features and benefits
- AEC Q101 compliant
- Electrostatically robust due to integrated protection diodes
- Low conduction losses due to low on-state resistance
Applications
- Automotive and general purpose power switching
Parametrics
Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | Tj [max] (°C) | ID [max] (A) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BUK7880-55 | SOT223 | SC-73 | End of life | N | 1 | 55 | 80 | 150 | 7.5 | 8.3 | 200 | 3 | Y | 365 | 110 | 2011-02-09 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BUK7880-55 | BUK7880-55,135 (934050520135) |
Obsolete | 78055 Empty Empty |
![]() SC-73 (SOT223) |
SOT223 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT223_135 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BUK7880-55 | BUK7880-55,135 | BUK7880-55 |
|
![]() |
Documentation (18)
File name | Title | Type | Date |
---|---|---|---|
BUK7880-55 | N-channel TrenchMOS standard level FET | Data sheet | 2016-03-16 |
AN10273 | Power MOSFET single-shot and repetitive avalanche ruggedness rating | Application note | 2022-06-20 |
AN10874_ZH | LFPAK MOSFET thermal design guide, Chinese version | Application note | 2020-04-30 |
AN11113_ZH | LFPAK MOSFET thermal design guide - Part 2 | Application note | 2020-04-30 |
AN11156 | Using Power MOSFET Zth Curves | Application note | 2021-01-04 |
AN11158 | Understanding power MOSFET data sheet parameters | Application note | 2025-02-18 |
AN11158_ZH | Understanding power MOSFET data sheet parameters | Application note | 2021-01-04 |
AN11160 | Designing RC Snubbers | Application note | 2024-10-21 |
AN11243 | Failure signature of Electrical Overstress on Power MOSFETs | Application note | 2017-12-21 |
AN11261 | RC Thermal Models | Application note | 2021-03-18 |
AN11599 | Using power MOSFETs in parallel | Application note | 2016-07-13 |
SOT223 | 3D model for products with SOT223 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SC-73_SOT223_mk | plastic, surface-mounted package with increased heatsink; 4 leads; 4.6 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Marcom graphics | 2017-01-28 |
SOT223 | plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Package information | 2022-05-30 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
TN00008 | Power MOSFET frequently asked questions and answers | Technical note | 2024-08-09 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT223 | 3D model for products with SOT223 package | Design support | 2019-01-22 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.