Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

BUK9Q29-60E

60 V, N-channel Trench MOSFET

N-channel enhancement mode Field-Effect Transistor (FET) in a small SOT8002-3 (MLPAK33) Surface-Mounted Device (SMD) plastic package using Trench MOSFET technology.

Features and benefits

  • Logic-level compatible

  • Very fast switching

  • Trench MOSFET technology

  • Fully automotive qualified to AEC-Q101 at 175°C

  • Side-wettable flanks for optical solder inspection

Applications

  • LED Lighting

  • Switching circuits

  • DC-DC conversion

Parametrics

Type number Package version Package name Product status Channel type Nr of transistors VDS [max] (V) RDSon [max] @ VGS = 10 V (mΩ) RDSon [max] @ VGS = 4.5 V; @25 C (mΩ) Tj [max] (°C) QGD [typ] (nC) QG(tot) [typ] @ VGS = 10 V (nC) Ptot [max] (W) Qr [typ] (nC) VGSth [typ] (V) Automotive qualified Ciss [typ] (pF) Coss [typ] (pF)
BUK9Q29-60E SOT8002-3 MLPAK33 Production N 1 60 29 38 175 2.4 12 27 7 1.7 Y 660 67

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BUK9Q29-60E BUK9Q29-60EJ
(934670286118)
Active 7AA SOT8002-3
MLPAK33
(SOT8002-3)
SOT8002-3 Not available

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BUK9Q29-60E BUK9Q29-60EJ BUK9Q29-60E rohs rhf rhf
Quality and reliability disclaimer

Documentation (2)

File name Title Type Date
BUK9Q29-60E 60 V, N-channel Trench MOSFET Data sheet 2025-04-18
SOT8002-3 plastic thermal enhanced surface mounted package with side-wettable flanks (SWF); mini leads; 8 terminals;pitch 0.65 mm; 3.3 x 3.3 x 0.8 mm body Package information 2024-01-22

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

No documents available

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
BUK9Q29-60E BUK9Q29-60EJ 934670286118 Active Not available 3,000

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
BUK9Q29-60E BUK9Q29-60EJ 934670286118 SOT8002-3 Order product