Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

BZA456A

Quadruple ESD transient voltage suppressor

Monolithic transient voltage suppressor diode in a six lead SOT457 (SC-74) package for 4-bit wide ESD transient suppression at 5.6 V level.

Features and benefits

  • ESD rating > 8 kV, according to IEC1000-4-2

  • SOT457 surface mount package

  • Common anode configuration

  • Non-clamping range -0.5 to 5.6 V

  • Maximum reverse peak power dissipation: 24 W at tp = 1 ms

  • Maximum clamping voltage at peak pulse current: 8 V at Izsm =3 A

Applications

  • Computers and peripherals

  • Audio and video equipment

  • Communication systems

  • Medical equipment

Parametrics

Type number Package name Nr of lines Configuration VRWM (V) (V) Cd [typ] (pF) VESD IEC61000-4-2 (kV)
BZA456A TSOP6 4 Unidirectional 3 - 8

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BZA456A BZA456A,115
(934045760115)
Active Z6 SOT457
TSOP6
(SOT457)
SOT457 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT457_115
BZA456A,125
(934045760125)
Active Z6 SOT457_125
BZA456A,135
(934045760135)
Active Z6 SOT457_135
BZA456A,165
(934045760165)
Active Z6 SOT457_165

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BZA456A BZA456A,115 BZA456A rohs rhf rhf
BZA456A BZA456A,125 BZA456A rohs rhf rhf
BZA456A BZA456A,135 BZA456A rohs rhf rhf
BZA456A BZA456A,165 BZA456A rohs rhf rhf
Quality and reliability disclaimer

Documentation (17)

File name Title Type Date
BZA456A Quadruple ESD transient voltage suppressor Data sheet 1999-05-24
AN90063 Questions about package outline drawings Application note 2025-03-12
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT457 3D model for products with SOT457 package Design support 2022-11-04
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSOP6_SOT457_mk plastic, surface-mounted package (TSOP6); 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body Marcom graphics 2017-01-28
SOT457 plastic, surface-mounted package (SC-74; TSOP6); 6 leads Package information 2023-03-03
SOT457_115 TSOP6; Reel pack for SMD, 7"; Q2/T3 product orientation Packing information 2020-06-12
SOT457_125 TSOP6; Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2020-04-21
SOT457_135 TSOP6; Reel pack for SMD, 11"; Q2/T3 product orientation Packing information 2020-06-12
SOT457_165 TSOP6; reel pack; reversed product orientation; 12NC ending 165 Packing information 2020-04-27
BZA456A_Nexperia_Product_Reliability BZA456A Nexperia Product Reliability Quality document 2024-04-29
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
BZA456A BZA456A SPICE model SPICE model 2025-03-21
MAR_SOT457 MAR_SOT457 Topmark Top marking 2013-06-03
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Models

File name Title Type Date
BZA456A BZA456A SPICE model SPICE model 2025-03-21
SOT457 3D model for products with SOT457 package Design support 2022-11-04

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
BZA456A BZA456A,115 934045760115 Active SOT457_115 3,000 Order product
BZA456A BZA456A,125 934045760125 Active SOT457_125 3,000 Order product
BZA456A BZA456A,135 934045760135 Active SOT457_135 10,000 Order product
BZA456A BZA456A,165 934045760165 Active SOT457_165 10,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
BZA456A BZA456A,115 934045760115 SOT457 Order product
BZA456A BZA456A,125 934045760125 SOT457 Order product
BZA456A BZA456A,135 934045760135 SOT457 Order product
BZA456A BZA456A,165 934045760165 SOT457 Order product