Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

BZA868A

Quadruple ESD transient voltage suppressor

Monolithic transient voltage suppressor diode in a five lead SOT353 (SC-88A) package for 4-bit wide ESD transient suppression.

This product has been discontinued

Features and benefits

  • ESD rating >8 kV, according to IEC1000-4-2

  • SOT353 (SC-88A) surface mount package

  • Common anode configuration.

  • AEC-Q101 qualified

Applications

  • Computers and peripherals

  • Audio and video equipment

  • Communication systems.

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BZA868A BZA868A,115
(934056045115)
Obsolete no package information

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
BZA868A BZA868A,115 BZA868A rohs rhf rhf
Quality and reliability disclaimer

Documentation (3)

File name Title Type Date
BZA800A_SERIES Quadruple ESD transient voltage suppressor Data sheet 2020-01-27
BZA868A BZA868A SPICE model SPICE model 2012-07-22
BZA868A BZA868A SPICE model SPICE model 2025-02-03

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
BZA868A BZA868A SPICE model SPICE model 2012-07-22
BZA868A BZA868A SPICE model SPICE model 2025-02-03

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.