
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationParametrics
Type number | Package name |
---|---|
BZA956AVL | SOT665 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BZA956AVL | BZA956AVL,115 (934057489115) |
Obsolete |
![]() (SOT665) |
SOT665 |
REFLOW_BG-BD-1
|
SOT665_115 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BZA956AVL | BZA956AVL,115 | BZA956AVL |
|
![]() |
Series
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
BZA900AVL_SERIES | Quadruple low capacitance ESD suppressor | Data sheet | 2003-10-19 |
SOT665 | 3D model for products with SOT665 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT665_mk | plastic, surface-mounted package; 5 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Marcom graphics | 2017-01-28 |
SOT665 | plastic, surface-mounted package; 5 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Package information | 2022-05-30 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
BZA956AVL | BZA956AVL SPICE model | SPICE model | 2012-07-22 |
BZA956AVL | BZA956AVL SPICE model | SPICE model | 2025-02-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.