Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

BZX384-B62

Voltage regulator diodes

Low-power voltage regulator diodes encapsulated in a very small SOD323 (SC-76) plastic SMD package.

The diodes are available in the normalized E24 +-2pct (BZX384-B) and approx. +-5pct (BZX384-C) tolerance range. The series consists of 37 types with nominal working voltages from 2.4 to 75 V.

Features and benefits

  • Total power dissipation: max. 300 mW
  • Two tolerance series: +-2pct and approx. +-5pct
  • Working voltage range: nominal 2.4 to 75 V (E24 range)
  • Non-repetitive peak reverse power dissipation: max. 40 W.
  • AEC-Q101 qualified

Applications

  • General regulation functions.

Parametrics

Type number Package version Package name Size (mm) VZ [nom] (V) IZ (mA) Tolerance +/- VZ [min] (V) VZ [max] (V) IF [max] (mA) Ptot (mW) PZSM (W) TJ [max] (°C) Configuration
BZX384-B62 SOD323 SOD323 1.7 x 1.25 x 0.95 62 2 2% 60.8 63.2 250 300 40 150 single

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BZX384-B62 BZX384-B62,115
(934057392115)
Active N7 SOD323
(SOD323)
SOD323 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115
BZX384-B62F
(934057392135)
Active N7 SOD323_135
BZX384-B62Z
(934057392145)
Active N7 SOD323_145

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BZX384-B62 BZX384-B62,115 BZX384-B62 rohs rhf rhf
BZX384-B62 BZX384-B62F BZX384-B62 rohs rhf rhf
BZX384-B62 BZX384-B62Z BZX384-B62 rohs rhf rhf
Quality and reliability disclaimer

Documentation (13)

File name Title Type Date
BZX384_SER Voltage regulator diodes Data sheet 2025-02-14
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
SOD323 3D model for products with SOD323 package Design support 2022-11-04
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOD323_mk plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
SOD323 plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body Package information 2022-05-27
SOD323_115 Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation Packing information 2025-01-20
SOD323_135 Reel pack for SMD, 11"; Q1/T1-Q2/T3 product orientation Packing information 2025-01-20
SOD323_145 Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation Packing information 2025-01-20
BZX384-B62_Nexperia_Product_Reliability BZX384-B62 Nexperia Product Reliability Quality document 2024-04-22
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
BZX384-B62 BZX384-B62 SPICE model SPICE model 2024-08-12
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
BZX384-B62 BZX384-B62 SPICE model SPICE model 2024-08-12
SOD323 3D model for products with SOD323 package Design support 2022-11-04

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
BZX384-B62 BZX384-B62,115 934057392115 Active SOD323_115 3,000 Order product
BZX384-B62 BZX384-B62F 934057392135 Active SOD323_135 10,000 Order product
BZX384-B62 BZX384-B62Z 934057392145 Active SOD323_145 30,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
BZX384-B62 BZX384-B62,115 934057392115 SOD323 Order product
BZX384-B62 BZX384-B62F 934057392135 SOD323 Order product
BZX384-B62 BZX384-B62Z 934057392145 SOD323 Order product