Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

BZX38450-C12

Low-current voltage regulator diodes

Low-current voltage regulator diodes in a small SOD323 (SC-76) Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Total power dissipation: ≤ 300 mW

  • Two tolerance series: ± 2 % and approximately ± 5 %

  • Working voltage range: nominal 1.8 V to 51 V

  • Specified at a low test current (50 μA), ideal for low bias and portable battery-powered applications

  • BZX38450-B11 to -C51: Intentional minor rise of leakage current for optimized fast switching and noise reduction [AN90031]

Applications

  • Low-current general regulation functions

Parametrics

Type number Package version Package name Size (mm)
BZX38450-C12 SOD323 SOD323 1.7 x 1.25 x 0.95

Documentation (10)

File name Title Type Date
BZX38450_SER Low-current voltage regulator diodes Data sheet 2024-07-16
AN90063 Questions about package outline drawings Application note 2025-03-12
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
SOD323 3D model for products with SOD323 package Design support 2022-11-04
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOD323_mk plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
SOD323 plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body Package information 2022-05-27
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
BZX38450-C12 BZX38450-C12 SPICE model SPICE model 2025-04-07
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
BZX38450-C12 BZX38450-C12 SPICE model SPICE model 2025-04-07
SOD323 3D model for products with SOD323 package Design support 2022-11-04

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.