
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationCBT3244AD
Octal bus switch with quad output enables
The CBT3244A provides eight bits of high-speed TTL-compatible bus switching in a standard '244 device pinout. The low ON-state resistance of the switch allows connections to be made with minimal propagation delay. The CBT3244A device is organized as two 4-bit low-impedance switches with separate output-enable (OE) inputs. When OE is LOW, the switch is on and data can flow from port A to port B, or vice versa. When OE is HIGH, the switch is open and high-impedance state exists between the two ports. The CBT3244A is characterized for operation from -40 °C to +85 °C.
Features and benefits
Standard '244-type pinout
5 Ω switch connection between two ports
TTL compatible control input levels
Package options include:
plastic small outline (SO20)
shrink small outline (SSOP20)
shrink small outline, QSOP (SSOP20)
thin shrink small outline (TSSOP20)
depopulated heatsink very thin quad flat package, no leads (DHVQFN20)
Latch-up protection exceeds 500 mA per JESD78
ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115 and 1000 V CDM per JESD22-C101
Applications
Parametrics
Type number | VCC (V) | VPASS (V) | Logic switching levels | RON (Ω) | f(-3dB) (MHz) | Nr of bits | tpd (ns) | Power dissipation considerations | Tamb (°C) |
---|---|---|---|---|---|---|---|---|---|
CBT3244AD | 4.5 - 5.5 | 3.9 | TTL | 7 | 300 | 8 | 0.25 | very low | -40~85 |
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
CBT3244AD | CBT3244AD,112 (935275999112) |
Obsolete | no package information | ||||
CBT3244AD,118 (935275999118) |
Obsolete |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
CBT3244AD | CBT3244AD,112 | CBT3244AD |
|
![]() |
CBT3244AD | CBT3244AD,118 | CBT3244AD |
|
![]() |
Series
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
No documents available
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.