
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationCBT3245ADB
Octal bus switch
The CBT3245A is an 8-pole, single-throw bus switch. The device features a single output enable input (OE) that controls eight switch channels. The switches are disabled when (OE) is HIGH. This device is fully specified for partial power down applications using IOFF.
Alternatives
Features and benefits
- 5 Ω switch connection between two ports
- Direct interface with TTL levels
- Overvoltage tolerant control inputs to 5.5 V
- IOFF circuitry provides partial Power-down mode operation
- Latch-up performance exceeds 500 mA per JESD 78 Class II Level B
- ESD protection:
- HBM JESD22-A114F exceeds 2000 V
- MM JESD22-A115B exceeds 150 V
- CDM JESD22-C101C exceeds 1000 V
- Specified from -40 °C to +85 °C
Parametrics
Type number | Package name |
---|---|
CBT3245ADB | SSOP20 |
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
CBT3245ADB | CBT3245ADB,112 (935271056112) |
Obsolete | CT3245A |
![]() SSOP20 (SOT339-1) |
SOT339-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
CBT3245ADB,118 (935271056118) |
Obsolete | CT3245A | SOT339-1_118 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
CBT3245ADB | CBT3245ADB,112 | CBT3245ADB |
|
![]() |
CBT3245ADB | CBT3245ADB,118 | CBT3245ADB |
|
![]() |
Series
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
CBT3245A | Octal bus switch | Data sheet | 2022-03-21 |
AN90010 | Pin FMEA for CBT(D) family | Application note | 2019-10-28 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
cbt3245a | CBT3245A IBIS model | IBIS model | 2019-01-09 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT339-1 | plastic, shrink small outline package; 20 leads; 0.65 mm pitch; 7.2 mm x 5.3 mm x 2 mm body | Package information | 2020-04-21 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
File name | Title | Type | Date |
---|---|---|---|
cbt3245a | CBT3245A IBIS model | IBIS model | 2019-01-09 |
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.