Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationCBT3253ADB
Dual 1-of-4 FET multiplexer/demultiplexer
The CBT3253A is a dual single-pole,4-throw bus switch. The device features two output enable inputs ( nOE) and two select inputs (S0 and S1). When nOE are LOW the switch is enabled and the select inputs can be used to connect the nA terminal to one of the four associated nB terminals.
Features and benefits
5 Ω switch connection between two ports
Direct interface with TTL levels
Overvoltage tolerant control inputs to 5.5 V
Minimal propagation delay through the switch
Latch-up protection exceeds 100 mA per JEDEC standard JESD78 class II level A
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Multiple package options
Specified from -40 °C to +85 °C
Parametrics
Type number | Package name |
---|---|
CBT3253ADB | SSOP16 |
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
CBT3253ADB | CBT3253ADB,112 (935275885112) |
Obsolete | C3253A |
SSOP16 (SOT338-1) |
SOT338-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
CBT3253ADB,118 (935275885118) |
Obsolete | C3253A | Not available |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
CBT3253ADB | CBT3253ADB,112 | CBT3253ADB | ||
CBT3253ADB | CBT3253ADB,118 | CBT3253ADB |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
AN90010 | Pin FMEA for CBT(D) family | Application note | 2019-10-28 |
cbt3253a | cbt3253a IBIS model | IBIS model | 2017-06-02 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SSOP16_SOT338-1_mk | plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Marcom graphics | 2017-01-28 |
SOT338-1 | plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Package information | 2022-06-20 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
cbt3253a | cbt3253a IBIS model | IBIS model | 2017-06-02 |
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.