
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationCBT3306D
Dual bus switch
The CBT3306 dual FET bus switch features independent line switches. Each switch is disabled when the associated output enable (nOE) input is HIGH.
Alternatives
Features and benefits
5 Ω switch connection between two ports
Direct interface with TTL levels
Overvoltage tolerant control inputs to 5.5 V
IOFF circuitry provides partial Power-down mode operation
Latch-up protection exceeds 100 mA per JESD78B
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C
Parametrics
Type number | Package name |
---|---|
CBT3306D | SO8 |
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
CBT3306D | CBT3306D,112 (935270499112) |
Obsolete | CBT3306 |
![]() SO8 (SOT96-1) |
SOT96-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
Not available |
CBT3306D,118 (935270499118) |
Obsolete | CBT3306 | SOT96-1_118 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
CBT3306D | CBT3306D,112 | CBT3306D |
|
![]() |
CBT3306D | CBT3306D,118 | CBT3306D |
|
![]() |
Series
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
CBT3306 | Dual bus switch | Data sheet | 2024-06-06 |
AN90010 | Pin FMEA for CBT(D) family | Application note | 2019-10-28 |
cbt3306 | cbt3306 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SO8_SOT96-1_mk | plastic, small outline package; 8 leads; 1.27 mm pitch; 4.9 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 |
SOT96-1 | plastic, small outline package; 8 leads; 1.27 mm pitch; 4.9 mm x 3.9 mm x 1.75 mm body | Package information | 2020-04-21 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
File name | Title | Type | Date |
---|---|---|---|
cbt3306 | cbt3306 IBIS model | IBIS model | 2013-04-08 |
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.