
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationES1GR
400 V, 1 A hyperfast switching time PN-rectifier
High power density, hyperfast PN-rectifier with high-efficiency planar technology, encapsulated in a small and flat lead CFP3 (SOD123W) Surface-Mounted Device (SMD) plastic package.
Features and benefits
- Reverse voltage VR ≤ 400 V
- Forward current IF ≤ 1 A
- Switching time trr ≤ 25 ns
- Pt doped lifetime control
- Low inductance
- Small and flat lead SMD plastic package
- Package height typ. 1 mm
- High power capability due to clip-bond technology
- Planar die design
- Capable for reflow and wave soldering
Applications
- General-purpose rectification
- Reverse polarity protection
- Hyperfast switching
- Freewheeling applications
Parametrics
Type number | Package version | Package name | Size (mm) | VR [max] (V) | IF(AV) per diode; [max] (A) | IFSM [max] (A) | VF [max] (mV) | IR [max] (µA) | Configuration | trr [max] (ns) | IF [max] (mA) | Cd [typ] (pF) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ES1GR | SOD123W | CFP3 | 2.6 x 1.7 x 1 | 400.0 | 1.0 | 30.0 | 1250.0 | 0.4 | single | 25.0 | 1400.0 | 14.0 | N |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
ES1GR | ES1GRX (934070382115) |
Withdrawn / End-of-life | KP |
![]() CFP3 (SOD123W) |
SOD123W |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD123W_115 |
Environmental information
All type numbers in the table below are discontinued.
Quality and reliability disclaimerDocumentation (13)
File name | Title | Type | Date |
---|---|---|---|
ES1GR | 400 V, 1 A hyperfast switching time PN-rectifier | Data sheet | 2017-10-20 |
AN90002 | Wave soldering guidelines for flatpack packages | Application note | 2023-11-02 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_document_brochure_CFP_Schottky_rectifier | Schottky rectifiers in CFP packages | Brochure | 2020-01-28 |
SOD123W | 3D model for products with SOD123W package | Design support | 2019-01-22 |
Nexperia_Document_Leaflet_Schottky_rectifiers_in_CFP_CHN_2022 | CFP封装的肖特基整流器 | Leaflet | 2022-07-01 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
CFP3_SOD123W_mk | plastic, surface mounted package; 2 terminals; 2.6 mm x 1.7 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOD123W | plastic, surface mounted package; 2 terminals; 2.6 mm x 1.7 mm x 1 mm body | Package information | 2020-04-21 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
ES1GR | ES1GR Spice model | SPICE model | 2017-11-01 |
TN90007 | Evaluation of junction temperature and thermal stacks using the virtual junction | Technical note | 2024-09-02 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.