Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
GAN039-650NTB | GAN039-650NTBJ | 934662153118 | SOT8005 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information650 V, 33 mOhm Gallium Nitride (GaN) FET in a CCPAK1212i package
The GAN039-650NTB is a 650 V, 33 mΩ Gallium Nitride (GaN) FET in a CCPAK1212i inverted package. It is a normally-off device that combines Nexperia’s latest high-voltage GaN HEMT H2 technology and low-voltage silicon MOSFET technologies — offering superior reliability and performance.
0 V to 12 V drive voltage
Gate threshold voltage VGSth of 4 V
Robust gate oxide with ±20 V VGS rating
High gate threshold voltage of 4 V for gate bounce immunity
Low body diode Vf for reduced losses and simplified dead-time adjustments
Transient over-voltage capability for increased robustness
Improved reliability, with reduced Rth(j-mb) for optimal cooling
Lower inductances for lower switching losses and EMI
150 °C maximum junction temperature
High Board Level Reliability absorbing mechanical stress during thermal cycling, unlike traditional QFN packages
Visual (AOI) soldering inspection, no need for expensive x-ray equipment
Easy solder wetting for good mechanical solder joints
Hard and soft switching converters for industrial and datacom power
Bridgeless totempole PFC
PV and UPS inverters
Servo motor drives
Type number | Package version | Package name | Product status | Configuration | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
GAN039-650NTB | SOT8005 | CCPAK1212i | Production | cascode | N | 1 | 650 | 39 | 150 | 58.5 | 5 | 26 | 250 | 187 | 3.9 | N | 1980 | 144 | 2020-07-30 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
GAN039-650NTB | GAN039-650NTBJ (934662153118) |
Active | 039INTB |
![]() CCPAK1212i (SOT8005) |
SOT8005 | Not available |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
GAN039-650NTB | GAN039-650NTBZ (934662153139) |
Withdrawn / End-of-life | 039INTB |
![]() CCPAK1212i (SOT8005) |
SOT8005 | Not available |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
GAN039-650NTB | GAN039-650NTBJ | GAN039-650NTB |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
GAN039-650NTB | GAN039-650NTBZ | GAN039-650NTB |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
GAN039-650NTB | 650 V, 33 mOhm Gallium Nitride (GaN) FET in a CCPAK1212i package | Data sheet | 2023-12-05 |
AN90004 | Probing considerations for fast switching applications | Application note | 2019-11-15 |
AN90005 | Understanding Power GaN FET data sheet parameters | Application note | 2020-06-08 |
AN90006 | Circuit design and PCB layout recommendations for GaN FET half bridges | Application note | 2019-11-15 |
AN90030 | Paralleling of Nexperia cascode GaN FETs in half-bridge topology | Application note | 2023-03-22 |
AN90030_translated | ハーフブリッジ・トポロジーにおけるNexperia製GaN FETの並列 | Application note | 2023-04-03 |
AN90053 | Advanced SPICE models for Nexperia cascode Gallium Nitride (GaN) FETs | Application note | 2024-05-31 |
SOT8005 | 3D model for products with SOT8005 package | Design support | 2023-03-13 |
Leaflet_CCPAK_Power_GaN_FETs_update_LR_10112023 | Leaflet CCPAK Power GaN FETs 2023 | Leaflet | 2023-10-11 |
nexperia_document_leaflet_GaN_FETs_2023 | Power GaN FETs leaflet | Leaflet | 2025-01-10 |
SOT8005 | Plastic, surface mounted copper clip package inverted (CCPAK1212i);13 terminals; 2.0 mm pitch, 12 mm x 9.4 mm x 2.5 mm body | Package information | 2024-04-17 |
GAN039-650NxB_models_LTspice | GAN039-650NxB LTspice model | SPICE model | 2023-11-28 |
GAN039-650NxB_models_SIMetrix | GAN039-650NxB SIMetrix SPICE model | SPICE model | 2023-11-28 |
TN90004 | An insight into Nexperia Power GaN technology – Applications, quality, reliability and scalability | Technical note | 2020-07-21 |
UM90008 | NX-HB-GAN039-TSCUL 3.5 kW half-bridge evaluation board with top-side cooled GaN FETs | User manual | 2023-10-17 |
UM90024 | 4 kW analogue bridgeless totem-pole PFC evaluation board | User manual | 2023-11-21 |
UM90028 | NX-DP-GAN039-TSC double pulse evaluation board with top-side cooled CCPAK GaN FETs | User manual | 2024-01-09 |
nexperia_whitepaper_gan_need_for_efficient_conversion | White paper: Power GaN technology: the need for efficient power conversion | White paper | 2020-07-23 |
nexperia_whitepaper_gan_need_for_efficient_conversion_CHN | 白皮书: 功率GaN技术: 高效功率转换的需求 | White paper | 2020-08-17 |
nexperia_whitepaper_gan_need_for_efficient_conversion_Japanese | Whitepaper: GaN need for efficient conversion (Japanese) | White paper | 2021-05-20 |
nexperia_whitepaper_gan_robustness_aecq101 | White paper: GaN FET technology and the robustness needed for AEC-Q101 qualification | White paper | 2020-06-08 |
nexperia_whitepaper_gan_robustness_aecq101_CN | Whitepaper: GaN FET technology and the robustness needed for AEC-Q101 qualification – Chinese (650 V GaN FET技术可提供 出色效率,以及AEC-Q101 认证所需的耐用性) | White paper | 2020-07-15 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
GAN039-650NxB_models_LTspice | GAN039-650NxB LTspice model | SPICE model | 2023-11-28 |
GAN039-650NxB_models_SIMetrix | GAN039-650NxB SIMetrix SPICE model | SPICE model | 2023-11-28 |
SOT8005 | 3D model for products with SOT8005 package | Design support | 2023-03-13 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
GAN039-650NTB | GAN039-650NTBJ | 934662153118 | Active | Not available | 1,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.