Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

GANE2R7-100CBA

100 V, 2.7 mOhm Gallium Nitride (GaN) FET in a 4.45 mm x 2.30 mm Wafer Level Chip-Scale Package (WLCSP)

The GANE2R7-100CBA is a a general purpose 100 V, 2.7 mΩ Gallium Nitride (GaN) FET in a Wafer Level Chip-Scale Package (WLCSP). It is a normally-off e-mode device offering superior performance and very low on-state resistance.

Features and benefits

  • Enhancement mode - normally-off power switch

  • Ultra high frequency switching capability

  • No body diode

  • Low gate charge, low output charge

  • Qualified for standard applications

  • RoHS, Pb-free, REACH-compliant

  • High efficiency and high power density

  • Wafer Level Chip-Scale Package (WLCSP) 4.45 mm x 2.30 mm

Applications

  • High power density and high efficiency power conversion

  • AC-to-DC converters, (secondary stage)

  • High frequency DC-to-DC converters in 48 V systems

  • 400 V to 48 V LLC converters, secondary (rectification) side

  • Fast battery charging, mobile phone, laptop, tablet and USB type-C chargers

  • Datacom and telecom (AC-to-DC and DC-to-DC) converters

  • Motor drives

  • LiDAR (non-automotive)

  • Class D audio amplifiers

Parametrics

Type number Package version Package name Product status Nr of transistors VDS [max] (V) RDSon [max] @ VGS = 5 V (mΩ) Tj [max] (°C) QGD [typ] (nC) Ptot [max] (W) VGSth [typ] (V) Ciss [typ] (pF) Coss [typ] (pF) Release date
GANE2R7-100CBA WLCSP22_SOT8089 WLCSP22 Production 1 100 2.7 150 2.5 470 1.1 1400 650 2024-09-17

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
GANE2R7-100CBA GANE2R7-100CBAZ
(934667634341)
Active 2R7DCBA WLCSP22_SOT8089
WLCSP22
(WLCSP22_SOT8089)
WLCSP22_SOT8089 WLCSP22_SOT8089_341

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
GANE2R7-100CBA GANE2R7-100CBAZ GANE2R7-100CBA rohs rhf rhf
Quality and reliability disclaimer

Documentation (4)

File name Title Type Date
AN90004 Probing considerations for fast switching applications Application note 2019-11-15
AN90041 Gate drive circuit design for Nexperia 650 V Enhancement mode (e-mode) GaN FETs Application note 2023-05-09
WLCSP22_SOT8089 WLCSP22: wafer level chip-size package; 22 bumps (2 × 12) Package information 2025-01-16
WLCSP22_SOT8089_341 WLCSP22; Reel dry pack for SMD, 7"; Q2/T3 product orientation Packing information 2024-03-28

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

No documents available

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
GANE2R7-100CBA GANE2R7-100CBAZ 934667634341 Active WLCSP22_SOT8089_341 1,500 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
GANE2R7-100CBA GANE2R7-100CBAZ 934667634341 WLCSP22_SOT8089 Order product