
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationHEF40098BT
Hex inverting buffer; 3-state
The HEF40098B is a hex inverting buffer with 3-state outputs. The 3-state outputs are controlled by two active LOW enable inputs (1OE and 2OE). A HIGH on 1OE causes four of the six active LOW buffer elements (1Y0 to 1Y3) to assume a high-impedance or OFF-state regardless of the other input conditions and a HIGH on 2OE causes the outputs of the remaining two buffer elements (2Y0 and 2Y1) to assume a high-impedance or OFF-state regardless of the other input conditions.
It operates over a recommended VDD power supply range of 3 V to 15 V referenced to VSS (usually ground). Unused inputs must be connected to VDD, VSS, or another input.
Features and benefits
Fully static operation
5 V, 10 V, and 15 V parametric ratings
Standardized symmetrical output characteristics
Specified from -40 °C to +85 °C
Complies with JEDEC standard JESD 13-B
Applications
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
HEF40098BT | HEF40098BT,652 (933373410652) |
Obsolete | no package information | ||||
HEF40098BT,653 (933373410653) |
Obsolete |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
HEF40098BT | HEF40098BT,652 | HEF40098BT |
|
![]() |
HEF40098BT | HEF40098BT,653 | HEF40098BT |
|
![]() |
Models
No documents available
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.