Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationHEF40373BT
Octal transparent latch with 3-state outputs
The HEF40373B is an 8-bit transparent latch with 3-state buffered outputs. The output stages have high current output capability suitable for driving highly capacitive loads. The latch outputs follow the data inputs when the latch enable (E) is HIGH. When E is LOW, the data that meets the set-up times is latched. The 3-state outputs are controlled by the output enable input EO. A HIGH on EO causes the outputs to assume a high impedance OFF-state. The device features hysteresis on the E input to improve noise rejection. Schmitt-trigger action in the E input makes the circuit highly tolerant to slower input rise and fall times.
Features and benefits
Octal bus interface
3-state buffers
Fully static operation
5 V, 10 V, and 15 V parametric ratings
Standardized symmetrical output characteristics
Specified from −40 °C to +85 °C
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
HEF40373BT | HEF40373BT,652 (933638700652) |
Obsolete | no package information | ||||
HEF40373BT,653 (933638700653) |
Obsolete |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
HEF40373BT | HEF40373BT,652 | HEF40373BT | ||
HEF40373BT | HEF40373BT,653 | HEF40373BT |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
HEF40373B | Octal transparent latch with 3-state outputs | Data sheet | 2018-07-04 |
AN11051 | Pin FMEA HEF4000 family | Application note | 2019-01-09 |
familyhef4000specification | HEF/HEC4000B family specification overview | Other type | 2012-05-23 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
No documents available
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.