Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

HEF4051BT-Q100

8-channel analog multiplexer/demultiplexer

The HEF4051B-Q100 is a single-pole octal-throw analog switch (SP8T) suitable for use in analog or digital 8:1 multiplexer/demultiplexer applications. The switch features three digital select inputs (S1, S2 and S3), eight independent inputs/outputs (Yn), a common input/output (Z) and a digital enable input (E). When E is HIGH, the switches are turned off. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 3.0 V to 15.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Fully static operation

  • 5 V, 10 V, and 15 V parametric ratings

  • Standardized symmetrical output characteristics

  • Complies with JEDEC standard JESD 13-B

  • ESD protection:

    • MIL-STD-833, method 3015 exceeds 2000 V

    • HBM JESD22-A114F exceeds 2000 V

    • MM JESD22-A115-A exceeds 200 V (C = 200 pf, R = 0 Ω)

Applications

  • Analog multiplexing and demultiplexing

  • Digital multiplexing and demultiplexing

  • Signal gating

Parametrics

Type number Configuration VCC (V) RON (Ω) Logic switching levels Power dissipation considerations Tamb (°C) Package name
HEF4051BT-Q100 SP8T-Z 3.0 - 15 175 CMOS very low -40~85 SO16

PCB Symbol, Footprint and 3D Model

Model Name Description

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
HEF4051BT-Q100 HEF4051BT-Q100,118
(935298519118)
Active HEF4051BT SOT109-1
SO16
(SOT109-1)
SOT109-1 SO-SOJ-REFLOW
SO-SOJ-WAVE
WAVE_BG-BD-1
SOT109-1_118
HEF4051BT-Q100Z
(935298519139)
Active HEF4051BT SOT109-1_139

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
HEF4051BT-Q100 HEF4051BT-Q100,118 HEF4051BT-Q100 rohs rhf rhf
HEF4051BT-Q100 HEF4051BT-Q100Z HEF4051BT-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (13)

File name Title Type Date
HEF4051B_Q100 8-channel analog multiplexer/demultiplexer Data sheet 2021-07-29
AN11051 Pin FMEA HEF4000 family Application note 2019-01-09
SOT109-1 3D model for products with SOT109-1 package Design support 2020-01-22
hef4051b HEF4051B IBIS model IBIS model 2019-01-09
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SO16_SOT109-1_mk plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body Marcom graphics 2017-01-28
SOT109-1 plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body Package information 2023-11-07
SOT109-1_118 SO16; Reel pack for SMD, 13"; Q1/T1 product orientation Packing information 2024-02-19
SOT109-1_139 SO16; Reel pack for SMD, 13"; Q4/T2 product orientation Packing information 2024-02-19
HEF4051BT-Q100_Nexperia_Product_Reliability HEF4051BT-Q100 Nexperia Product Reliability Quality document 2024-06-16
SO-SOJ-REFLOW Footprint for reflow soldering Reflow soldering 2009-10-08
SO-SOJ-WAVE Footprint for wave soldering Wave soldering 2009-10-08
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
hef4051b HEF4051B IBIS model IBIS model 2019-01-09
SOT109-1 3D model for products with SOT109-1 package Design support 2020-01-22

PCB Symbol, Footprint and 3D Model

Model Name Description

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
HEF4051BT-Q100 HEF4051BT-Q100,118 935298519118 Active SOT109-1_118 2,500 Order product
HEF4051BT-Q100 HEF4051BT-Q100Z 935298519139 Active SOT109-1_139 2,500 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
HEF4051BT-Q100 HEF4051BT-Q100,118 935298519118 SOT109-1 Order product
HEF4051BT-Q100 HEF4051BT-Q100Z 935298519139 SOT109-1 Order product