Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationHEF4894BP
Parametrics
Type number | Package name |
---|---|
HEF4894BP | DIP20 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
HEF4894BP | HEF4894BP,112 (935194370112) |
Obsolete | HEF4894BP Standard Procedure Standard Procedure | no package information | |||
HEF4894BP/S410,112 (935261546112) |
Obsolete | 16221237 Standard Procedure Standard Procedure | |||||
HEF4894BP/S411,112 (935273333112) |
Obsolete | HEF4894BP Standard Procedure Standard Procedure |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
HEF4894BP | HEF4894BP,112 | HEF4894BP | ||
HEF4894BP | HEF4894BP/S410,112 | HEF4894BP | ||
HEF4894BP | HEF4894BP/S411,112 | HEF4894BP |
Series
Documentation (1)
File name | Title | Type | Date |
---|---|---|---|
AN11051 | Pin FMEA HEF4000 family | Application note | 2019-01-09 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
No documents available
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.