
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationIP4285CZ6-TY
ESD protection for high-speed interfaces
This device is designed to protect electrical interfaces such as USB 2.0 ports in computer or communication devices against ElectroStatic Discharge (ESD).
The device includes high-level ESD protection diodes for high-speed signal lines. It is encapsulated in a very small 6-pin SOT363 Surface-Mounted Device (SMD) plastic package. Due to the small package dimensions the device is suitable for portable devices.
A special diode configuration protects all signal lines. These diodes offer ultra low line capacitance of 0.85 pF maximum and provide protection to downstream components from ESD voltages up to ±12 kV contact according to IEC 61000-4-2, level 4.
Features and benefits
- Pb-free, Restriction of Hazardous Substances (RoHS) compliant and free of halogen and antimony (Dark Green compliant)
- System ESD protection for USB 2.0
- All signal lines with integrated rail-to-rail clamping diodes for downstream ESD protection of ±12 kV according to IEC 61000-4-2, level 4
- Line capacitance of 0.85 pF maximum for each channel
Applications
The device is designed for receiver and transmitter port protection in:
- Portable devices
- Mobile handsets
- TVs, monitors
- DVD recorders and players
- Notebooks, motherboards, graphic cards and ports
- Set-top boxes and game consoles
Parametrics
Type number | Package name |
---|---|
IP4285CZ6-TY | TSSOP6 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
IP4285CZ6-TY | IP4285CZ6-TY,125 (934066067125) |
Obsolete |
![]() TSSOP6 (SOT363) |
SOT363 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT363_125 | |
IP4285CZ6-TY/CH (934067453125) |
Obsolete | SOT363_125 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
IP4285CZ6-TY | IP4285CZ6-TY,125 | IP4285CZ6-TY |
|
![]() |
IP4285CZ6-TY | IP4285CZ6-TY/CH | IP4285CZ6-TY |
|
![]() |
Documentation (11)
File name | Title | Type | Date |
---|---|---|---|
IP4285CZ6-TY | ESD protection for high-speed interfaces | Data sheet | 2012-11-12 |
AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT363 | 3D model for products with SOT363 package | Design support | 2018-12-05 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP6_SOT363_mk | plastic, surface-mounted package; 6 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
SOT363 | plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-06-01 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT363 | MAR_SOT363 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT363 | 3D model for products with SOT363 package | Design support | 2018-12-05 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.