Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

IP4285CZ9-TBB

ESD protection for high-speed interfaces

The device is designed to protect high-speed interfaces such as High-Definition Multimedia Interface (HDMI), DisplayPort, USB, external Serial Advanced Technology Attachment (eSATA) and Low Voltage Differential Signaling (LVDS) interfaces against ElectroStatic Discharge (ESD).

The device includes high-level ESD protection diodes for high-speed signal lines in an ultra small and leadless plastic package DFN2110-9 (SOT1178-1/XSON9). The extremely small package dimensions (2.1 mm × 1 mm × 0.5 mm) make this product ideally suitable for portable devices. The pinout is designed for convenient flow-through routing of high-speed signal lines.

All signal lines are protected by a special diode configuration offering ultra low line capacitance of 0.85 pF maximum. These diodes provide protection to downstream components from ESD voltages up to ±12 kV contact according to IEC 61000-4-2, level 4.

This product has been discontinued

Features and benefits

  • System ESD protection for USB 2.0, HDMI 1.3 and HDMI 1.4, DisplayPort, eSATA and LVDS
  • All signal lines with integrated rail-to-rail clamping diodes for downstream ESD protection of ±12 kV according to IEC 61000-4-2, level 4
  • Matched 0.4 mm pitch trace spacing
  • Line capacitance of 0.85 pF maximum for each channel
  • Design-friendly ’flow-through’ signal routing

Applications

The device is designed for high-speed receiver and transmitter port protection:

  • Portable devices
  • Mobile handsets
  • TVs, monitors
  • DVD recorders and players
  • Notebooks, mother boards, graphic cards and ports
  • Set-top boxes and game consoles

Documentation

No documents available

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

No documents available

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.