Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationIP4358CX6
Quad channel low capacitance ESD protection
The IP4358CX6 is a quad channel low capacitance ElectroStatic Discharge (ESD) protection device, providing protection to downstream components from ESD voltages as high as ±15 kV contact discharge and > ±15 kV air discharge according the IEC 61000-4-2 model, far exceeding standard level 4.
The device is optimized for protection of high speed interfaces such as Universal Serial Bus (USB) 2.0, High Definition Multimedia Interface (HDMI), Digital Visual Interface (DVI) and other interfaces requiring very low capacitance ESD protection.
All four ESD protection channels share common ground connections but are electrically separated, preventing current back drive into the adjacent channel. The IP4358CX6 is fabricated using monolithic silicon technology in a single Wafer-Level Chip-Scale Package (WLCSP). These features make the IP4358CX6 ideal for use in applications requiring component miniaturization such as mobile phone handsets and other portable electronic devices.
Features and benefits
- Pb-free, RoHS compliant and free of halogen and antimony (Dark Green compliant)
- 4 ultra-low input capacity rail-to-rail ESD protection diodes with C(I/O-GND) = 1.3 pF
- Rdyn = 0.45 Ω
- Integrated ESD protection withstanding ±15 kV contact discharge and > ±15 kV air discharge, far exceeding IEC 61000-4-2 level 4
- 2 × 3 solder ball WLCSP with 0.4 mm pitch
Applications
- High-speed interface ESD protection such as USB 2.0, HDMI, DVI etc.
- Interfaces with special requirements on low capacitive ESD protection
- Interfaces requiring separation of the positive clamping voltage/current path
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
IP4358CX6 | IP4358CX6,135 (934063367135) |
Obsolete | no package information |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
IP4358CX6 | IP4358CX6,135 | IP4358CX6 |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
IP4358CX6 | Quad channel low capacitance ESD protection | Data sheet | 2010-10-18 |
nexperia_document_leaflet_WLCSP_201803_CHN | WLCSP Chinese Translation | Leaflet | 2018-04-25 |
R_10001 | Guideline for the laser marking layout of WLCSP devices | Report | 2021-01-05 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
No documents available
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.