Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

MJPE32C

100 V, 3 A PNP high power bipolar transistor

PNP high power bipolar transistor in a power SOT1289B (CFP15B) flat lead Surface-Mounted Device (SMD) plastic package.

NPN complement: MJPE31C

Features and benefits

  • High thermal power dissipation capability

  • High energy efficiency due to less heat generation

  • Electrically similar to popular MJD32 series

  • Low collector emitter saturation voltage

Applications

  • Power management

  • Load switch

  • Linear mode voltage regulator

  • Constant current drive backlighting application

  • Motor drive

  • Relay replacement

Parametrics

Type number Package version Package name Size (mm) channel type (e) Ptot (mW) VCEO [max] (V) IC [max] (mA) hFE [min] fT [min] (MHz) Automotive qualified
MJPE32C SOT1289B CFP15B 5.8 x 4.3 x 0.95 PNP 1600 -100 -3000 25 3 N

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
MJPE32C MJPE32CZ
(934667398139)
Active MJPE32C0 SOT1289B
CFP15B
(SOT1289B)
SOT1289B REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT1289B_139

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
MJPE32C MJPE32CZ MJPE32C rohs rhf
Quality and reliability disclaimer

Documentation (8)

File name Title Type Date
MJPE32C 100 V, 3 A PNP high power bipolar transistor Data sheet 2025-04-22
SOT1289B 3D model for products with SOT1289B package Design support 2020-01-22
RS2624_CFP15BSide RS2624_CFP15BSide Marcom graphics 2021-03-11
SOT1289B plastic, thermal enhanced ultra thin SMD package; 3leads; 2.13 mm pitch; 5.8 x 4.3 x 0.95 mm body Package information 2023-06-02
SOT1289B_139 CFP15B; Reel pack for SMD, 13"; Q4/T2 product orientation Packing information 2020-09-02
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
TN90007 Evaluation of junction temperature and thermal stacks using the virtual junction Technical note 2024-09-02
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
SOT1289B 3D model for products with SOT1289B package Design support 2020-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
MJPE32C MJPE32CZ 934667398139 Active SOT1289B_139 5,000

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
MJPE32C MJPE32CZ 934667398139 SOT1289B Order product