
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationN74F245D
Octal transceiver (3-State)
The 74F245 is an octal transceiver featuring non-inverting 3-State bus compatible outputs in both transmit and receive directions. The B port outputs are capable of sinking 64 mA and sourcing 15 mA, producing very good capacitive drive characteristics. The device features an Output Enable (OE) input for easy cascading and Transmit/Receive (T/R) input for direction control. The 3-State outputs, B0-B7, have been designed to prevent output bus loading if the power is removed from the device.
Features and benefits
- Octal bidirectional bus interface
- 3-State buffer outputs sink 64 mA
- 15 mA source current
- Outputs are placed in high impedance state during power-off conditions
Applications
Parametrics
Type number | Package name |
---|---|
N74F245D | SO20 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
N74F245D | N74F245D,602 (933779070602) |
Obsolete | 74F245D Standard Procedure Standard Procedure |
![]() SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
Not available |
N74F245D,623 (933779070623) |
Obsolete | 74F245D Standard Procedure Standard Procedure | Not available | ||||
N74F245D/G,118 (935276838118) |
Obsolete | 74F245D Standard Procedure Standard Procedure | SOT163-1_118 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
N74F245D | N74F245D,602 | N74F245D |
|
![]() |
N74F245D | N74F245D,623 | N74F245D |
|
![]() |
N74F245D | N74F245D/G,118 | N74F245D |
|
![]() |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
74F245 | Octal transceiver (3-state) | Data sheet | 2014-03-13 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2024-11-15 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.