
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationN74F27D
Triple 3-input NOR gate
The 74F27 is a triple 3-input NOR gate.
Features and benefits
- Supply voltage range from 4.5 V to 5.5 V
- Direct interface with TTL levels
- N74F27 is specified from 0 °C to 70 °C
- I74F27 is specified from -40 °C to 85 °C
Applications
Parametrics
Type number | Package name |
---|---|
N74F27D | SO14 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
N74F27D | N74F27D,602 (933802530602) |
Obsolete | 74F27D Standard Procedure Standard Procedure |
![]() SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
Not available |
N74F27D,623 (933802530623) |
Obsolete | 74F27D Standard Procedure Standard Procedure | Not available |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
N74F27D | N74F27D,602 | N74F27D |
|
![]() |
N74F27D | N74F27D,623 | N74F27D |
|
![]() |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
74F27 | Triple 3-input NOR gate | Data sheet | 1991-02-04 |
SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SO14_SOT108-1_mk | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 |
SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.