
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationN74F51N
Dual 2-wide 2-input, 2-wide 3-input AND-OR-invert gate
The 74F51 is a dual 2-wide 2-input, 2-wide 3-input AND-NOR gate.
Features and benefits
- Supply voltage range from 4.5 V to 5.5 V
- Direct interface with TTL levels
- Specified from 0 °C to 70 °C
Applications
Parametrics
Type number | Package name |
---|---|
N74F51N | DIP14 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
N74F51N | N74F51N,602 (933769260602) |
Obsolete | 74F51N Standard Procedure Standard Procedure | no package information |
Environmental information
All type numbers in the table below are discontinued.
Quality and reliability disclaimerDocumentation (1)
File name | Title | Type | Date |
---|---|---|---|
74F51 | Dual 2-wide 2-input, 2-wise 3-input AND-OR-invert gate | Data sheet | 1989-03-02 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
No documents available
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.