Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
NCA9701AGX | NCA9701AGXX | 935691503115 | SOT1233-2 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationLevel translating Fm+ I²C bus repeater/accelerator
The NCA9701A is a dual-channel bidirectional repeater for I²C and SMBus/PMBus applications. It targets the Fast-mode Plus (Fm+) of the I²C protocol, making the true 1 MHz operation possible without violating I²C timing specifications. This is achieved by using edge accelerators added at all NCA9701A ports that speed up the LOW-to-HIGH transitions of I²C input and output signals.
The NCA9701A provides the buffering for both clock (SCL) and data (SDA) I²C signals with the voltage level translation possibility (up and down) at the same time. The unique feature of the IC is the same operating voltage range of 1.08 V to 3.6 V that can be applied at both port A and port B of the device. This offers more flexibility in how the device can be used in the target application. Multiple NCA9701As can be connected in series or in star, and their ports A and B can be exchanged. Only when the I²C clock stretching needs to be supported, the NCA9701A port A must be connected to the I²C Master side and the NCA9701A port B to the I²C Slave side.
The NCA9701A features integrated pull-up resistors of 4.3 kΩ at each I/O pin. This simplifies the system implementation and reduces BOM count. Though external pull-up resistors are not required, they might be added to shorten the rise times of I²C signals even further.
The NCA9701A provides true signal buffering as the device implementation does not use the pass-FET topology. No static or incremental offsets are needed either, and the lock-free operation is guaranteed by an innovative implementation of the buffers. The very low VOL levels on port A and B improve the noise margin in the application and the potential noise components of input signals are filtered out by Schmitt trigger inputs. To reduce EMI, the negative edges of output signals are slew-controlled.
The NCA9701A is well suited for high-performance low-power applications which use the I²C communication protocol.
Two-channel bidirectional I²C buffer
Voltage level translation from 1.08 V to 3.6 V at both port A and port B with unconstrained combination of the supply voltage levels
Guaranteed 1 MHz operation (true I²C Fast-mode Plus, Fm+)
Support for the I²C Standard-mode (Sm) and Fast-mode (Fm) operation
No static voltage offset
Very low VOL on I/O pins of the port A; VOL regulated to 0.1VCCB on I/O pins of the port B
Input and output rising-edge signal accelerators at all I/Os
Active-HIGH enable input referenced to VCCA supply
Lock-free operation
Glitch-free and sequence-independent IC power-up
Open-drain input/outputs
Series connection and star connection of NCA9701A devices possible
I²C clock stretching support
Compatibility with I²C bus and SMBus protocols
Latch-up performance exceeds 100 mA per JESD 78B Class II
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2 kV
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1 kV
Very small footprint
Smart phones and tablets
Portable medical devices
Portable instrumentation and test equipment
Devices for IoT applications
Power-sensitive applications
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
NCA9701AGX | NCA9701AGXX (935691503115) |
Active | z3 |
![]() X2SON8 (SOT1233-2) |
SOT1233-2 | SOT1233-2_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NCA9701AGX | NCA9701AGXX | NCA9701AGX |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
NCA9701A | Level translating Fm+ I²C bus repeater/accelerator | Data sheet | 2024-09-11 |
SOT1233-2 | 3D model for products with SOT1233-2 package | Design support | 2021-01-28 |
SOT1233-2 | plastic thermal enhanced extremely thin small outline package; no leads;8 terminals; body 1.35 x 0.8 x 0.32 mm | Package information | 2022-04-21 |
SOT1233-2_115 | X2SON8; Reel pack for SMD, 7''; Q1/T1 product orientation | Packing information | 2020-05-12 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
File name | Title | Type | Date |
---|---|---|---|
SOT1233-2 | 3D model for products with SOT1233-2 package | Design support | 2021-01-28 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
NCA9701AGX | NCA9701AGXX | 935691503115 | Active | SOT1233-2_115 | 10,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.