Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

NEX10000AUB

120 mA dual output LCD bias power supply

The NEX10000A is a power supply IC providing programmable positive and negative output voltages for TFT-LCD panels. The device features an integrated boost converter, LDO regulator and a negative charge pump. The device requires only a single inductor allowing for a small Bill-Of-Material and the smallest PCB area.

The NEX10000A has an input voltage range of 2.7 V to 5 V and can operate from single-cell Li-ion, Ni-Li and Li-Polymer batteries It can supply up to 120 mA output current. The NEX10000A has excellent line transient and load transient responses.

Features and benefits

  • Input voltage range: 2.7 V to 5 V
  • Programmable output voltages:
    • OUTP: +4 V to +6.5 V (0.1 V step)
    • OUTN: -4 V to -6.5 V (0.1 V step)
  • Maximum output current: 120 mA
  • 86% high efficiency at 40 mA combined output
  • ±1% output voltage accuracy
  • Excellent transient response
  • I²C Interface:
    • Flexible output voltage programming
  • Integrated active output discharge function
  • UVLO and OTSD protection
  • Wafer level chip-scale package; 15 bumps; 1.16 × 1.96 × 0.62 mm body (0.4 mm pitch)
  • ESD protection:
    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C2a exceeds 500 V

  • Specified from -40 °C to +85 °C

Applications

  • Smart phone TFT-LCD

  • Tablet TFT-LCD

Figure 1. Typical application
.
  • VPOS = 6.5 V; VNEG = -6.5 V
  • 1) VIN = 2.7 V
  • 2) VIN = 3.7 V
  • 3) VIN = 4.5 V
Figure 2. Efficiency versus output current (I O)

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
NEX10000AUB NEX10000AUBZ
(935692164336)
Active NX12A SOT8054-1
WLCSP15
(SOT8054-1)
SOT8054-1 SOT8054-1_336

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
NEX10000AUB NEX10000AUBZ NEX10000AUB rohs rhf rhf
Quality and reliability disclaimer

Documentation (3)

File name Title Type Date
NEX10000AUB 120 mA dual output LCD bias power supply Data sheet 2025-03-05
SOT8054-1 wafer level chip-scale package; 15 bumps; 1.16 × 1.96 × 0.62 mm body Package information 2023-06-15
SOT8054-1_336 WLCSP15; Reel dry pack for SMD, 7"; Q1/T1 product orientation Packing information 2023-05-29

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

No documents available

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
NEX10000AUB NEX10000AUBZ 935692164336 Active SOT8054-1_336 3,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
NEX10000AUB NEX10000AUBZ 935692164336 SOT8054-1 Order product