Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
NEX13120PC-Q100 | NEX13120PC-Q100Y | 935692153518 | SOT8083-1 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information12-channel automotive linear LED driver
NEX13120-Q100 is an AEC-Q100 Grade 1 qualified 12-channel, 40 V high-side LED driver with up to 100 mA output current per channel, PWM and analog dimming support, and MTP for configurable depending on application requirements in Automotive lighting systems.
NEX13120-Q100 supports 8-bit output current with high accuracy from channel to channel and device to device, channels can be used in parallel to support higher current output than 100 mA. The low dropout of the device helps to eliminate the heat generation of the device itself. The device integrates UART over CAN as the digital interface to enable long distance off-board communication, which is a typical scenario for Automotive exterior lighting where different lamp functions are typically located in different PCB boards. NEX13120-Q100 also supports LED open-circuit, short to ground, and single LED short-circuit diagnostics. Additionally, a configurable watchdog automatically sets the part into Fail-Safe states when the CAN bus connection is lost.
NEX13120-Q100 can operate at a junction temperature range from -40 °C to +150 °C in a thermally enhanced 24-pin HTSSOP24 package.
|
AEC-Q100 qualified for automotive applications
Specified from-40 °C to 125 °C
Function safety capable
Provide documents to support function safety design
12-channel precision high-side current output:
Vbat: 4.5 V to 36 V and Vs: 3.8 V to 36 V
Up to 100 mA channel current per channel
2-bit global, 6-bit independent current setting
Current accuracy within ±5 % from 18 mA to 100 mA
Low voltage drops: 600 mV at 100 mA
12-bit independent PWM dimming
Programmable PWM frequency: 50 Hz to 23.4 kHz
Linear and exponential dimming method
Integrated UART interface:
Data rate up to 2 Mbit/s
Support UART data format
Support 27 slave address set by resister
Diagnostics and protections:
Programmable Fail-Safe state
LED open-circuit detection
LED short-circuit detection
Single-LED short-circuit diagnostic
Programmable low-Vs detection
Open-drain FLT pin for fault indication
Watchdog and CRC for data line
MTP ECC check
8-bit ADC for pin voltage measurement
Over-temperature protection
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C2a exceeds 500 V
Automotive exterior rear light
Automotive exterior headlight
Model Name | Description |
---|---|
|
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
NEX13120PC-Q100 | NEX13120PC-Q100Y (935692153518) |
Active | N13120 |
![]() HTSSOP24 (SOT8083-1) |
SOT8083-1 | SOT8083-1_518 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NEX13120PC-Q100 | NEX13120PC-Q100Y | NEX13120PC-Q100 |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
NEX13120_Q100 | 12 channel automotive linear LED driver | Data sheet | 2025-03-24 |
SOT8083-1 | plastic, thermal enhanced thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm × 4.4 mm × 1.2 mm body | Package information | 2025-01-10 |
SOT8083-1_518 | HTSSOP24; Reel dry pack for SMD 13''; Q1/T1 product orientation | Packing information | 2024-06-18 |
UM90053 | NEX13120PC-Q100 12-channel automotive linear LED driver evaluation board | User manual | 2025-04-03 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
No documents available
Model Name | Description |
---|---|
|
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
NEX13120PC-Q100 | NEX13120PC-Q100Y | 935692153518 | Active | SOT8083-1_518 | 4,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.