Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

NEX90015ADG-Q100

150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator

The NEX90x15-Q100 device is a low-dropout (LDO) linear regulator designed for applications with input voltages of up to 40 V. It features a typical quiescent current (IQ) of only 5.3 μA at light load and a typical shutdown current (ISHUT) of 300 nA when disabled. This makes the device ideal for powering always-on components, such as microcontrollers (MCUs) and Controller Area Network (CAN) or Local Interconnect Network (LIN) transceivers in standby or CAN-wake systems.

In battery-powered automotive applications, low IQ and ISHUT are critical for saving energy and extending battery life. Always-on systems require ultra-low IQ across an extended temperature range to ensure sustained operation when the vehicle ignition is off. In CAN-wake systems or certain sleep modes, maintaining an ultralow ISHUT is essential to minimize battery consumption even when the system is in sleep or disabled mode.

The device features integrated protections for short circuit, over-current, and thermal shutdown. It operates within an ambient temperature range of -40 °C to 125 °C and a junction temperature range of -40 °C to 150 °C. Additionally, this device is available in an enhanced thermal package, HTSSOP8, wettable flank HWSON6 (DFN-6), and SOT23-5, SOT223-4.

Table 1. Device information
Part number Package Body size (nom)

NEX90515-Q100

HTSSOP8

 

3.0 mm x 3.0 mm

NEX90215-Q100

HWSON6

 

2.0 mm x 2.0 mm

NEX90015-Q100

SOT23-5

1

2.93 mm x 1.63 mm

SOT223-4

 

6.5 mm x 3.5 mm

1

Product preview

Features and benefits

  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1 (Tamb): -40 °C to 125 °C
    • Junction temperature (TJ): -40 °C to 150 °C
  • Input voltage range: 3 V to 40 V (45 V transient)
  • Output voltage range: 3.3 V and 5 V (fixed)
  • Output voltage accuracy: ±2% (max)
  • Maximum output current: 150 mA
  • Low dropout voltage:
    • 230 mV typical at 150 mA (VOUT = 5 V)
  • Low quiescent current (IQ):
    • 5.3 µA typical at light loads
    • 300 nA typical shutdown current
  • Stable with a wide range of ceramic output-stability cap:
    • ESR from 0.001 Ω to 2 Ω; output cap of 1 µF to 220 µF
  • Integrated various fault protections:
    • Thermal shutdown
    • Short-circuit and over-current protection
  • Package options:
    • HTSSOP8, RθJA= 62.3 °C/W
    • HWSON6, RθJA= 66.7 °C/W
    • SOT23-5, RθJA= 181 °C/W
    • SOT223-4, RθJA= 66.6 °C/W

Applications

  • Body control modules (BCM)

  • Automotive lighting

  • Automotive head units & cluster

  • Telematics control units

  • EV/HEV power train

Figure 1. Typical application

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
NEX90015ADG-Q100 NEX90015ADG-Q100Z
(935692275346)
Active N9015A SOT223
SC-73
(SOT223)
SOT223 REFLOW_BG-BD-1
WAVE_BG-BD-1
Not available

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
NEX90015ADG-Q100 NEX90015ADG-Q100Z NEX90015ADG-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (8)

File name Title Type Date
NEX90X15_Q100 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator Data sheet 2025-04-01
AN90063 Questions about package outline drawings Application note 2025-03-12
SOT223 3D model for products with SOT223 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SC-73_SOT223_mk plastic, surface-mounted package with increased heatsink; 4 leads; 4.6 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body Marcom graphics 2017-01-28
SOT223 plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body Package information 2022-05-30
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
SOT223 3D model for products with SOT223 package Design support 2019-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
NEX90015ADG-Q100 NEX90015ADG-Q100Z 935692275346 Active Not available 4,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
NEX90015ADG-Q100 NEX90015ADG-Q100Z 935692275346 SOT223 Order product