Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
NGW75T65H3DFP | NGW75T65H3DFPQ | 934668961127 | SOT429-2 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information650 V, 75 A trench field-stop IGBT with full rated silicon diode
The NGW75T65H3DFP is a robust Insulated-Gate Bipolar Transistor (IGBT) featuring third-generation technology. It combines carrier stored trench-gate and field-stop (FS) structures. The NGW75T65H3DFP is rated to 175 °C with optimized IGBT turn-off losses. This hard-switching 650 V, 75 A IGBT is optimized for high-voltage, high-frequency industrial power inverter applications.
Device current is rated at 75 A
Low conduction and switching losses
Stable and tight parameters for easy parallel operation
Maximum junction temperature 175 °C
Fully rated and fast reverse recovery diode
HV-H3TRB qualified
Power inverters such as
Uninterruptible Power Supply (UPS) inverter
EV charging converter
Power Factor Correction (PFC)
Induction heating
Welding
Type number | Product status | VCE [max] (V) | IC [typ] (A) | Configuration | Tj [min] (°C) | Tj [max] (°C) | Package version | Package name |
---|---|---|---|---|---|---|---|---|
NGW75T65H3DFP | Production | 650 | 75 | HS | -40 | 175 | SOT429-2 | TO-247-3L |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
NGW75T65H3DFP | NGW75T65H3DFPQ (934668961127) |
Active | W75T65H3DFP |
![]() TO-247-3L (SOT429-2) |
SOT429-2 | SOT429-2_127 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NGW75T65H3DFP | NGW75T65H3DFPQ | NGW75T65H3DFP |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
NGW75T65H3DFP | 650 V, 75 A trench field-stop IGBT with full rated silicon diode | Data sheet | 2025-01-17 |
AN90042 | Nexperia 650 V (G3) IGBT product introduction | Application note | 2025-03-06 |
SOT429-2_TO-247-TL | Plastic single-ended through-hole package; heatsink mounted; 1 mounting hole; 3-lead TO-247-3L | Marcom graphics | 2023-11-15 |
SOT429-2 | Plastic single-ended through-hole package; heatsink mounted; 1 mounting hole; 3-lead TO-247-3L | Package information | 2022-02-10 |
SOT429-2_127 | TO-247-3L; Tube pack; Standard product orientation | Packing information | 2023-04-03 |
NGW75T65H3DFP | NGW75T65H3DFP | SPICE model | 2025-02-17 |
NGW75T65H3DFP_L1 | NGW75T65H3DFP SPICE model | SPICE model | 2024-12-06 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
File name | Title | Type | Date |
---|---|---|---|
NGW75T65H3DFP | NGW75T65H3DFP | SPICE model | 2025-02-17 |
NGW75T65H3DFP_L1 | NGW75T65H3DFP SPICE model | SPICE model | 2024-12-06 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
NGW75T65H3DFP | NGW75T65H3DFPQ | 934668961127 | Active | SOT429-2_127 | 450 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.