Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
NMUX1308BQ | NMUX1308BQX | 935691411115 | SOT763-1 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information1.5 V to 5.5 V, 8-channel analog switch multiplexer and demultiplexer with injection-current control
The NMUX1308 is a general purpose, CMOS, bi-directional, 8 channel analog switch, with an operating voltage range of 1.5 V to 5.5 V. The NMUX1308 is dual source compatible with existing 4851 and 4051 devices. The NMUX1308 extends the digital logic thresholds to be compatible with 1.8 V systems without the need for voltage translation.
The analog signal pins are comprised of a common input/output (Z) and eight independent inputs/outputs (Y0 to Y7). All analog signal pins are bi-directional and support a voltage range from GND to VCC.
All analog signal pins integrate injection current control circuitry. This control circuitry isolates overvoltage spikes on disconnected analog signal pins from coupling to the connected analog signal path, thereby preserving measurement accuracy. Additionally, this integration makes the use of external overvoltage clamp components (e.g. resistive diode network) unnecessary.
There are four control signal pins (S0, S1, S2, and E). S0, S1, and S2 determine the analog channels to connect between Z and Yn. E can be used to override S0, S1, and S2, disconnecting all analog channels.
The control signal pins support 1.8 V logic thresholds across all operating voltages. In addition, these pins are 5.5 V tolerant, enabling up to 5.5 V operation independent of supply voltage.
SP8T-Z functionality
Wide operating range: 1.5 V to 5.5 V
Rail-to-Rail operation on analog signal pins
Injection current control
Digital pins compatible with 1.8 V logic thresholds across full VCC range
Removes need for up-translation device for compatibility with low voltage GPIOs
Ioff circuitry
Enables wider latitude for power sequencing considerations
Isolates backflow between supply rail and any biased digital/analog input when VCC = 0 V
Prevents any biased digital/analog input from backpowering VCC when VCC = 0 V
Maintains Hi-Z state of analog switch when VCC = 0 V
Supports switching of 5.5 V digital signals across full VCC operating range
Removes need for down-translation when switching thresholds are met
Pin compatible with industry standard 4051 and 4851 analog switch products
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C2b exceeds 750 V
Analog or digital multiplexing/demultiplexing
System monitoring and diagnostics
Enterprise computing
Appliances
Type number | Configuration | VCC (V) | Logic switching levels | RON (Ω) | RON(FLAT) (Ω) | f(-3dB) (MHz) | THD (%) | Xtalk (dB) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
NMUX1308BQ | SP8T-Z | 1.5 - 5.5 | CMOS | 60 | - | 325 | - | -105 | very low | -40~125 | 93 | 62 | 13.8 | DHVQFN16 |
Model Name | Description |
---|---|
|
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
NMUX1308BQ | NMUX1308BQX (935691411115) |
Active | NM1308 |
![]() DHVQFN16 (SOT763-1) |
SOT763-1 | SOT763-1_115 |
Part number | Description | Type | Quick links | Shop link |
---|---|---|---|---|
Description The NMUX1308 EVB (Evaluation Board) is a PCB designed for Nexperia’s CMOS, bi-directional, 8-channel analog switches. The evaluation board accepts both PQ and BQ packages, for the two variants of the device. Testpoints and headers allow easy access to power and signal pins for fast and easy set-up.
|
Type Evaluation board
|
Quick links
|
Shop link
|
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NMUX1308BQ | NMUX1308BQX | NMUX1308BQ |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
NMUX1308 | 1.5 V to 5.5 V, 8-channel analog switch multiplexer and demultiplexer with injection-current control | Data sheet | 2024-08-23 |
AN90051 | Pin FMEA for NMUX130x family | Application note | 2024-02-13 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Footprint_MUX1308 | Altium footprint and schematic symbol for the MUX13 | Design support | 2024-07-31 |
SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
1_8V_General_purpose_injection_control_analog_switch_leaflet | 1.8 V General purpose SP8T-Z and 2x SP4T-Z analog switches with injection current control | Leaflet | 2024-03-05 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN16_SOT763-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 |
SOT763-1_115 | DHVQFN16; Reel pack, SMD, 7" Q1/T1 product orientation | Packing information | 2020-04-21 |
NMUX1308BQ_Nexperia_Product_Reliability | NMUX1308BQ Nexperia Product Reliability | Quality document | 2025-03-20 |
UM90026 | NMUX1308; NMUX1309 evaluation board | User manual | 2024-04-30 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
File name | Title | Type | Date |
---|---|---|---|
Footprint_MUX1308 | Altium footprint and schematic symbol for the MUX13 | Design support | 2024-07-31 |
SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
Model Name | Description |
---|---|
|
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
NMUX1308BQ | NMUX1308BQX | 935691411115 | Active | SOT763-1_115 | 3,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.