Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
NXU0101GM | NXU0101GMX | 935691958115 | SOT886 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information1-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state
The NXU0101 is a 1-bit, dual-supply level translating buffer with Schmitt-trigger input and 3-state output. It features one data input (A), one data output (YB), and an output enable input (OE).
Both VCCA and VCCB can be supplied at any voltage between 0.9 V and 5.5 V making the device suitable for translating between any of the voltage nodes (1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V and 5.0 V).
This device facilitates asynchronous communication between data buses. Transmit data with a fixed direction (unidirectionally) from the A bus to the B bus on one channel. The OE pin can be referenced to VCCA and VCCB domain and when OE pin is set LOW the output is disabled and enter a high-impedance OFF-state which isolates the buses. The OE pin can be left floating or externally pulled down to ground to ensure the high-impedance state of the output during power up or power down.
This device ensures low static and dynamic power consumption across the entire supply range and is fully specified for partial power down applications using IOFF. The IOFF circuitry prevents potentially damaging backflow current through the device when it is powered down or if one of the power supplies is disconnected (floating).
No power supply sequencing is required and output glitches during power supply transitions are prevented. As a result, glitches will not appear on the output for supply transitions during power-up/down.
Wide supply voltage range:
VCCA: 0.9 V to 5.5 V
VCCB: 0.9 V to 5.5 V
Maximum data rates:
250 Mbps (≥ 1.8 V to 5 V translation)
High output drive 12 mA at 5 V
Output enable (OE) allows connection to VCCA or VCCB domain
Suspend mode when either one of the supply voltages is below 100 mV or disconnected (floating)
Low noise overshoot and undershoot <10% of VCCO
IOFF circuitry provides partial power-down mode operation
Latch-up performance exceeds 100 mA per JESD78D Class II
Complies with JEDEC standard:
JESD8-12 (0.9 V to 1.3 V)
JESD8-11 (1.4 V to 1.6 V)
JESD8-7 (1.65 V to 1.95 V)
JESD8-5 (2.3 V to 2.7 V)
JESD8C (2.7 V to 3.6 V)
JESD12-6 (4.5 V to 5.5 V)
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2500 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1500 V
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
General purpose I/O level translation
Noisy environments or slow input signals
Supports push-pull voltage translation for clock signaling
Consumer
Type number | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name | Category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
NXU0101GM | 0.9 - 5.5 | 0.9 - 5.5 | CMOS/LVTTL | ± 12 | 8.1 | 4 | ultra low | -40~125 | 264 | 129 | 5.1 | XSON6 | Uni-directional | Schmitt-trigger |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
NXU0101GM | NXU0101GMX (935691958115) |
Active | L1 |
![]() XSON6 (SOT886) |
SOT886 |
REFLOW_BG-BD-1
|
SOT886_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NXU0101GM | NXU0101GMX | NXU0101GM |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
NXU0101 | 1-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state | Data sheet | 2025-01-28 |
AN90057 | Pin FMEA for NXU family | Application note | 2024-09-11 |
Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
SOT886 | 3D model for products with SOT886 package | Design support | 2019-10-03 |
nxu0101 | NXU0101 IBIS model | IBIS model | 2024-10-31 |
enhanced_unidirectional_direction_translator_portfolio_leaflet | Enhanced Unidirectional Direction Translator Portfolio | Leaflet | 2024-12-11 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN1410-6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
XSON6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Package information | 2022-06-01 |
SOT886_115 | XSON6; Reel pack for SMD, 7''; Q1/T1 product orientation | Packing information | 2020-04-21 |
NXU0101GM_Nexperia_Product_Reliability | NXU0101GM Nexperia Product Reliability | Quality document | 2025-03-20 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT886 | MAR_SOT886 Topmark | Top marking | 2013-06-03 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
NXU0101GM | NXU0101GMX | 935691958115 | Active | SOT886_115 | 5,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.